JAJS517E December 2009 – August 2016 ADS8331 , ADS8332
PRODUCTION DATA.
| Part number | Name |
|---|---|
| REF3240 | 4.096V 4ppm/°C, 100uA SOT23-6 Series (Bandgap) Voltage Reference |
| DAC8562 | 16-bit, dual-channel, low-power, ultra-low glitch, buffered voltage output DAC with 2.5V,4ppm/°C ref |
| DAC8568 | 16-bit, octal-channel, ultra-low glitch, voltage output DAC with 2.5V, 2ppm/°C internal reference |
| LM5160 | Wide Input 65V, 1.5A Synchronous Step-Down DC-DC Conv |
| OPA2348 | 1MHz, 45uA, RRIO, Dual Op Amp |