JAJSJG5 July 2020 ADS9226
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
CONVERSION CONTROL | |||||
tCycle | Cycle time | 488 | ns | ||
fSample | Sampling rate | 2048 | kSPS | ||
tACQ | Acquisition time | tCYCLE - 160 | ns | ||
tWH_CS | Pulse duration: CS high | 15 | ns | ||
tWL_CS | Pulse duration: CS low | 15 | ns | ||
SPI MODES | |||||
fCLK | Serial clock frequency | 32.768 | MHz | ||
tCLK | Serial clock time period | 1/ fCLK | |||
tPH_CLK | SCLK high time | 0.45 | 0.55 | tCLK | |
tPL_CLK | SCLK low time | 0.45 | 0.55 | tCLK | |
tSU_CSCK | Setup time: CS faling to first SCLK capture edge | 14 | ns | ||
tHT_CKCS | Delay time: last SCLK launch edge to CS rising | 8 | ns |