JAJSN92 December 2022 AFE78101 , AFE88101
PRODUCTION DATA
at TA = 25°C, PVDD = IOVDD = 3.3 V, external or internal VREFIO = 1.25 V, RLOAD = 50 kΩ to GND, CLOAD = 100 pF to GND, and digital inputs at IOVDD or GND (unless otherwise noted)
Pre-soldered | ||
–40°C to +85°C cycles, 60 minutes per cycle |
Two minutes after 25°C to 85°C temperature step |
Post-soldered | ||
–40°C to +85°C cycles, 60 minutes per cycle |