Table 6-46 I2C0 Signal DescriptionsSignal Name [1] | Signal Type [2] | Description [3] | ALV PIN [4] | ALX PIN [4] |
---|
I2C0_SCL (1) | IOD | I2C Clock | A18 | B16 |
I2C0_SDA (2) | IOD | I2C Data | B18 | B15 |
(1) I2C0_SCK is implemented with the I2C OD FS (Open Drain Fail Safe) voltage buffer.
(2) I2C0_SDA is implemented with the I2C OD FS (Open Drain Fail Safe) voltage buffer.