JAJSDY9B April 2015 – April 2019 AM3358-EP
PRODUCTION DATA.
Internal low dropout output (LDO) regulators require external capacitors to stabilize their outputs. These capacitors should be placed as close as possible to the respective terminals of the AM3358-EP device. Table 5-11 summarizes the LDO output capacitor recommendations.
| PARAMETER | TYP | UNIT |
|---|---|---|
| CCAP_VDD_SRAM_CORE(1) | 1 | μF |
| CCAP_VDD_RTC(1)(2) | 1 | μF |
| CCAP_VDD_SRAM_MPU(1) | 1 | μF |
| CCAP_VBB_MPU(1) | 1 | μF |
Figure 5-1 shows an example of the external capacitors.