JAJSDY9B April 2015 – April 2019 AM3358-EP
PRODUCTION DATA.
Table 3-1 lists the features supported by AM3358-EP device.
| FUNCTION | AM3358-EP | |
|---|---|---|
| ARM®Cortex®-A8 | Yes | |
| Frequency | 800 MHz | |
| MIPS | 1600 | |
| On-chip L1 cache | 64KB | |
| On-chip L2 cache | 256KB | |
| Graphics accelerator (SGX530) | 3D | |
| Hardware acceleration | Crypto accelerator | |
| Programmable real-time unit subsystem and industrial communication subsystem (PRU-ICSS) | Features including all Industrial protocols | |
| On-chip memory | 128KB | |
| Display options | LCD | |
| General-purpose memory | 1 16-bit (GPMC, NAND flash, NOR flash, SRAM) | |
| DRAM(1) | 1 16-bit (LPDDR-400, DDR2-532, DDR3-800) | |
| Universal serial bus (USB) | GCZ: 2 ports | |
| Ethernet media access controller (EMAC) with 2-port switch | 10/100/1000 | |
| Multimedia card (MMC) | 3 | |
| Controller-area network (CAN) | 2 | |
| Universal asynchronous receiver and transmitter (UART) | 6 | |
| Analog-to-digital converter (ADC) | 8-ch 12-bit | |
| Enhanced high-resolution PWM modules (eHRPWM) | 3 | |
| Enhanced capture modules (eCAP) | 3 | |
| Enhanced quadrature encoder pulse (eQEP) | 3 | |
| Real-time clock (RTC) | 1 | |
| Inter-integrated circuit (I2C) | 3 | |
| Multichannel audio serial port (McASP) | 2 | |
| Multichannel serial port interface (McSPI) | 2 | |
| Enhanced direct memory access (EDMA) | 64-Ch | |
| Input/output (I/O) supply | 1.8 V, 3.3 V | |
| Operating temperature range | –40 to 105°C | |