JAJSGC7F December 2015 – May 2019 AM5726 , AM5728 , AM5729
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
NOTE
For more information, see the Timers section of the device TRM.
| SIGNAL NAME | DESCRIPTION | TYPE | BALL |
|---|---|---|---|
| timer1 | PWM output/event trigger input | IO | M4/ E21 |
| timer2 | PWM output/event trigger input | IO | N6/ F20 |
| timer3 | PWM output/event trigger input | IO | N1/ F21 |
| timer4 | PWM output/event trigger input | IO | P7/ D12 |
| timer5 | PWM output/event trigger input | IO | U2/ B12 |
| timer6 | PWM output/event trigger input | IO | T2/ A11 |
| timer7 | PWM output/event trigger input | IO | R3/ B13 |
| timer8 | PWM output/event trigger input | IO | P4/ A12 |
| timer9 | PWM output/event trigger input | IO | P9/ E14 |
| timer10 | PWM output/event trigger input | IO | N9/ A13 |
| timer11 | PWM output/event trigger input | IO | R4/ G14 |
| timer12 | PWM output/event trigger input | IO | N7/ F14 |
| timer13 | PWM output/event trigger input | IO | D18/ AF8 |
| timer14 | PWM output/event trigger input | IO | E17/ AE9 |
| timer15 | PWM output/event trigger input | IO | B26/ AF9/ AC10 |
| timer16 | PWM output/event trigger input | IO | C23/ AD9/ AB10 |