JAJSQ13A february 2023 – august 2023 AM69 , AM69A
ADVANCE INFORMATION
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALY PIN [4] |
---|---|---|---|
CSI1_RXCLKN | I | CSI Differential Receive Clock Input (negative) | AP32 |
CSI1_RXCLKP | I | CSI Differential Receive Clock Input (positive) | AP31 |
CSI1_RXRCALIB (1) | A | CSI pin connected to external resistor for on-chip resistor calibration | AL28 |
CSI1_RXN0 | I | CSI Differential Receive Input (negative) | AT35 |
CSI1_RXN1 | I | CSI Differential Receive Input (negative) | AU36 |
CSI1_RXN2 | I | CSI Differential Receive Input (negative) | AR33 |
CSI1_RXN3 | I | CSI Differential Receive Input (negative) | AV34 |
CSI1_RXP0 | I | CSI Differential Receive Input (positive) | AT34 |
CSI1_RXP1 | I | CSI Differential Receive Input (positive) | AU35 |
CSI1_RXP2 | I | CSI Differential Receive Input (positive) | AR32 |
CSI1_RXP3 | I | CSI Differential Receive Input (positive) | AV33 |