JAJSCI6C August 2016 – December 2018 AMIC110
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Internal low dropout output (LDO) regulators require external capacitors to stabilize their outputs. These capacitors should be placed as close as possible to the respective terminals of the AMIC110 device. Table 5-15 summarizes the LDO output capacitor recommendations.
| PARAMETER | TYP | UNIT |
|---|---|---|
| CCAP_VDD_SRAM_CORE(1) | 1 | μF |
| CCAP_VDD_RTC(1)(2) | 1 | μF |
| CCAP_VDD_SRAM_MPU(1) | 1 | μF |
| CCAP_VBB_MPU(1) | 1 | μF |
Figure 5-1 shows an example of the external capacitors.