JAJSFW4B July 2017 – November 2018 ATL431LI , ATL432LI
PRODUCTION DATA.
どんな形であれカソード/出力電圧または電流がリファレンス/入力ピンに帰還されていない場合、ATL431LIは開ループで動作しています。適切なカソード電流(Ika)が印加されていれば、ATL431LIはFigure 21に示す特性を有します。この構成ではゲインが非常に大きいため、ATL431LIは通常、コンパレータとして使用されます。基準電圧を内蔵するATL431LIは、一定レベルの単一信号を監視するのに最適です。