JAJSFW4B July 2017 – November 2018 ATL431LI , ATL432LI
PRODUCTION DATA.
この例では、設計手順を簡単に述べます。帰還ネットワークの補償ネットワークについては、ここでは触れません。補償ネットワークの詳細については、SLUA671を参照してください。
この設計の目標は、欧州CoC Tier 2と米国DoE Level VIの要件を満たす低スタンバイ電流の帰還ネットワークを設計することです。この設計要件を満たすには、システムのスタンバイ電力を75mW未満に抑える必要があります。そのため、1次側コントローラと受動部品の電力損失のマージンをとれるように帰還ネットワークの消費電力を40mW未満にする必要があり、これによって10Vを上回るシステムでは問題が生じる可能性があります。
Figure 29. 帰還静止電流