JAJSD89C August 2015 – September 2016 BQ25120 , BQ25121
PRODUCTION DATA.
Memory location 0x05h, Reset State: 0111 1000 (bq25120)
| 7 (MSB) | 6 | 5 | 4 | 3 | 2 | 1 | 0 (LSB) |
| 0 | 1 | 1 | 1 | 1 | 0 | 0 | 0 |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| B7 (MSB) | VBREG_6 | R/W | 0 | Battery Regulation Voltage: 640 mV |
| B6 | VBREG_5 | R/W | 1 | Battery Regulation Voltage: 320 mV |
| B5 | VBREG_4 | R/W | 1 | Battery Regulation Voltage: 160 mV |
| B4 | VBREG_3 | R/W | 1 | Battery Regulation Voltage: 80 mV |
| B3 | VBREG_2 | R/W | 1 | Battery Regulation Voltage: 40 mV |
| B2 | VBREG_1 | R/W | 0 | Battery Regulation Voltage: 20 mV |
| B1 | VBREG_0 | R/W | 0 | Battery Regulation Voltage: 10 mV |
| B0 (LSB) | R/W | 0 | ||
| VBREG Bits: Use VBREG bits to set the battery regulation threshold. The VBATREG is calcuated using the following equation: VBATREG = 3.6 V + VBREGCODE x 10 mV. The charge voltage range is from 3.6 V to 4.65 V. If a value greater than 4.65 V is written, the setting goes to 4.65 V. Default is programmed by OTP. | ||||