JAJSD89C August 2015 – September 2016 BQ25120 , BQ25121
PRODUCTION DATA.
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| Input voltage | IN | wrt GND | –0.3 | 20 | V |
| PMID, VINLS | wrt GND | –0.3 | 7.7 | V | |
| CD, SDA, SCL, ILIM, ISET, IPRETERM, LSCTRL, INT, RESET, TS | wrt GND | –0.3 | 5.5 | V | |
| Output voltage | SYS | 3.6 | V | ||
| Input current | IN | 400 | mA | ||
| Sink current | INT | 10 | mA | ||
| Sink/Source Current | RESET | 10 | mA | ||
| Output Voltage Continuos | SW | –0.7 | 7.7 | V | |
| Output Current Continuous | SW | 400 | mA | ||
| SYS, BAT | 300 | mA | |||
| Current | LS/LDO | 150 | mA | ||
| BAT Operating Voltage | VBAT, MR, | 6.6 | V | ||
| Junction Temperature | –40 | 125 | °C | ||
| Storage Temperature, Tstg | 300 | °C | |||