JAJSRW9 October 2023 BQ25176J
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
QUIESCENT CURRENTS | ||||||
IQ_OUT | Quiescent output current (OUT) | OUT= 4.2V, IN floating or IN = 0V - 5V, Charge Disabled, TJ = 25 °C | 0.35 | 0.6 | µA | |
OUT= 4.2V, IN floating or IN = 0V - 5V, Charge Disabled, TJ < 105 °C | 0.35 | 0.8 | µA | |||
ISD_IN_TS | Shutdown input current (IN) with charge disabled via TS pin | IN = 5V, Charge Disabled (VTS < VTS_ENZ), no battery | 80 | 110 | µA | |
ISTANDBY_IN | Standby input current (IN) with charge terminated | IN = 5V, Charge Enabled, charge terminated | 190 | µA | ||
IQ_IN | Quiescent input current (IN) | IN = 5V, OUT = 3.8V, Charge Enabled, ICHG = 0A | 0.45 | 0.6 | mA | |
INPUT | ||||||
VIN_OP | IN operating range | 3.0 | 25 | V | ||
VIN_LOWV | IN voltage to start charging | IN rising | 3.05 | 3.09 | 3.15 | V |
VIN_LOWV | IN voltage to stop charging | IN falling | 2.80 | 2.95 | 3.10 | V |
VSLEEPZ | Exit SLEEP mode threshold | IN rising, VIN - VOUT, OUT = 4V | 30 | 55 | 80 | mV |
VSLEEP | Enter SLEEP mode threshold | IN falling, VIN - VOUT, OUT = 4V | 5 | 30 | 50 | mV |
VIN_OV | VIN overvoltage rising threshold | IN rising | 26.0 | 26.5 | 27.0 | V |
VIN_OVZ | VIN overvoltage falling threshold | IN falling | 25.0 | 25.5 | 26.0 | V |
VIN_DPM | Input voltage DPM threshold | VOUT = 2.9V, VSET = 4.35V, measured at IN pin | 3.15 | 3.25 | 3.35 | V |
CONFIGURATION PINS SHORT/OPEN PROTECTION | ||||||
RISET_SHORT | Highest resistor value considered short | RISET below this at startup, charger does not initiate charge, power cycle or TS toggle to reset | 350 | Ω | ||
RVSET_SHORT | Highest resistor value considered short | RVSET below this at startup, charger does not initiate charge, power cycle or TS toggle to reset | 2.8 | kΩ | ||
RVSET_OPEN | Lowest resistor value considered open | RVSET below this at startup, charger does not initiate charge, power cycle or TS toggle to reset | 200 | kΩ | ||
BATTERY CHARGER | ||||||
VDO | Dropout voltage (VIN - VOUT) | VIN falling, VOUT = 4.35V, IOUT = 500mA | 425 | mV | ||
VREG_ACC | OUT charge voltage regulation accuracy | TJ = 25℃, all VSET settings | –0.5 | 0.5 | % | |
TJ = -40℃ to 125℃, all VSET settings | –0.8 | 0.8 | % | |||
ICHG_RANGE | Typical charge current regulation range | VOUT > VBAT_LOWV | 10 | 800 | mA | |
KISET | Charge current setting factor, ICHG = KISET / RISET | 10mA < ICHG < 800mA | 270 | 300 | 330 | AΩ |
ICHG_ACC | Charge current accuracy | RISET = 375Ω, OUT = 3.8V | 720 | 800 | 880 | mA |
RISET = 600Ω, OUT = 3.8V | 450 | 500 | 550 | mA | ||
RISET = 3.0kΩ, OUT = 3.8V | 90 | 100 | 110 | mA | ||
RISET = 30kΩ, OUT = 3.8V | 9 | 10 | 11 | mA | ||
IPRECHG | Typical pre-charge current, as percentage of ICHG | VOUT < VBAT_LOWV | 20 | % | ||
IPRECHG_ACC | Precharge current accuracy | RISET = 375Ω, OUT = 2.5V | 144 | 160 | 176 | mA |
RISET = 600Ω, OUT = 2.5V | 85 | 100 | 110 | mA | ||
RISET = 3.0kΩ, OUT = 2.5V | 18 | 20 | 22 | mA | ||
RISET = 30kΩ, OUT = 2.5V | 1.4 | 2 | 2.6 | mA | ||
ITERM | Typical termination current, as percentage of ICHG | VOUT = VREG | 10 | % | ||
ITERM_ACC | Termination current accuracy | RISET = 600Ω, OUT = VREG = 4.2V | 45 | 50 | 55 | mA |
RISET = 3.0kΩ, OUT = VREG = 4.2V | 8.5 | 10 | 11.5 | mA | ||
RISET = 30kΩ, OUT = VREG = 4.2V | 0.4 | 1 | 1.6 | mA | ||
VBAT_SHORT | Output (OUT) short circuit voltage rising threshold for Li-Ion chemistry | OUT rising | 2.1 | 2.2 | 2.3 | V |
VBAT_SHORT | Output (OUT) short circuit voltage rising threshold for LiFePO4 chemistry | OUT rising, VSET configured for LiFePO4 | 1.1 | 1.2 | 1.3 | V |
VBAT_SHORT_HYS | Output (OUT) short circuit voltage hysteresis | OUT falling | 200 | mV | ||
IBAT_SHORT | OUT short circuit charging current | VOUT < VBAT_SHORT | 12 | 16 | 20 | mA |
VBAT_LOWV | Pre-charge to fast-charge transition threshold for Li-Ion chemistry | OUT rising | 2.7 | 2.8 | 3.0 | V |
VBAT_LOWV | Pre-charge to fast-charge transition threshold for Li-FePO4 chemistry | OUT rising, VSET configured for LiFePO4 | 1.9 | 2.0 | 2.1 | V |
VBAT_LOWV_HYS | Battery LOWV hysteresis | OUT falling | 100 | mV | ||
VRECHG | Battery recharge threshold for Li-Ion chemistry | OUT falling, VREG_ACC - VOUT | 75 | 100 | 125 | mV |
VRECHG | Battery recharge threshold for LiFePO4 chemistry | OUT falling, VSET configured for LiFePO4, VREG_ACC - VOUT | 175 | 200 | 225 | mV |
RON | Charging path FET on-resistance | IOUT = 400mA, TJ = 25°C | 845 | 1000 | mΩ | |
IOUT = 400mA, TJ = -40 - 125°C | 845 | 1450 | mΩ | |||
BATTERY CHARGER PROTECTION | ||||||
VOUT_OVP | OUT overvoltage rising threshold | VOUT rising, as percentage of VREG | 103 | 104 | 105 | % |
VOUT_OVP | OUT overvoltage falling threshold | VOUT falling, as percentage of VREG | 101 | 102 | 103 | % |
IOUT_OCP | Output current limit threshold | IOUT rising | 0.9 | 1 | 1.1 | A |
TEMPERATURE REGULATION AND TEMPERATURE SHUTDOWN | ||||||
TREG | Typical junction temperature regulation | 125 | °C | |||
TSHUT | Thermal shutdown rising threshold | Temperature increasing | 150 | °C | ||
Thermal shutdown falling threshold | Temperature decreasing | 135 | °C | |||
BATTERY-PACK NTC MONITOR | ||||||
ITS_BIAS | TS nominal bias current | 36.5 | 38 | 39.5 | µA | |
VCOLD | Cold temperature threshold; Charge disabled | TS pin voltage rising (approx. 0°C) | 0.99 | 1.04 | 1.09 | V |
Cold temperature exit threshold; Charge current target increased to 20% × ISET | TS pin voltage falling (approx. 4°C) | 0.83 | 0.88 | 0.93 | V | |
VCOOL | Normal to low temperature charge; Charge current target reduced to 20% x ISET | TS pin voltage rising (approx. 10°C) | 650 | 680 | 710 | mV |
Low temperature to normal charge; Charge current target returns to ISET | TS pin voltage falling (approx. 13°C) | 580 | 610 | 640 | mV | |
VWARM | Normal to warm temperature threshold; Charge current target reduced to 50% x ISET; VREG reduced to 4.1V for VSET = 4.15V, 4.2 V, 4.35 V, 4.4 V | TS pin voltage falling (approx. 45°C) | 176 | 188 | 200 | mV |
Warm to normal temperature threshold; Charge current target increased to ISET; VREG increased to VSET for VSET = 4.15V, 4.2 V, 4.35 V, 4.4 V | TS pin voltage rising (approx. 40°C) | 208 | 220 | 232 | mV | |
VHOT | Warm to hot temperature threshold; charge disabled | TS pin voltage falling (approx. 55°C) | 125 | 135 | 145 | mV |
Hot to warm temperature threshold; Charge current target increased to 50% x ISET; VREG set to 4.1V for VSET = 4.15V, 4.2 V, 4.35 V, 4.4 V | TS pin voltage rising (approx. 51°C) | 148 | 158 | 168 | mV | |
VTS_ENZ | Charge Disable threshold. Crossing this threshold shall shutdown IC | TS pin voltage falling | 40 | 50 | 60 | mV |
VTS_EN | Charge Enable threshold. Crossing this threshold shall restart IC operation | TS pin voltage rising | 65 | 75 | 85 | mV |
VTS_CLAMP | TS maximum voltage clamp | TS pin open-circuit (float) | 2.3 | 2.6 | 2.9 | V |
LOGIC OUTPUT PIN (STAT, PG) | ||||||
VOL | Output low threshold level | Sink current = 5mA | 0.4 | V | ||
IOUT_BIAS | High-level leakage current | Pull up rail 3.3V | 1 | µA |