JAJSKU7C September 2022 – February 2024 BQ25620 , BQ25622
PRODUCTION DATA
VVBUS = 5 V | VBAT = 3.2 V |
ICHG = 1 A |
VVBUS = 5 V | VBAT = 3.2 V |
ICHG = 1 A |
VBAT = 3.2 V | |
VVBUS = 5 V | VBAT = 3.2 V |
ISYS = 50 mA | Charge Disabled |
VVBUS = 5 V | VBAT = 3.2 V | |
ISYS from 0 A to 1 A | Charge Disabled |
VBAT = 3.8 V | VBOOST = 5.04V |
IBOOST = 100 mA |
VBAT = 3.8 V | VBOOST = 5.04V |
IBOOST= 1 A |
VVBUS = 5 V | VBAT = 3.2 V |
ICHG = 1 A |
VVBUS = 5 V | VBAT = 3.2 V |
ICHG = 1 A |
VVBUS = 5 V | VBAT = 3.2 V |
ICHG = 480mA |
VVBUS = 5 V | VVBAT = 3.2 V |
ICHG = 1 A |
VBAT = 3.8 V | VBOOST = 5.04 V |
IBOOST = 100 mA |
VBAT = 3.8 V | VBOOST = 5.04V |
IBOOST= 50 mA |
VBAT = 3.8 V | VBOOST = 5.04 V |
IBOOST from 0 A to 0.5 A |