13 Revision History
Changes from Revision B (January 2024) to Revision C (February 2024)
- Changed TTOP_OFF Typical and Maximum Limit.Go
- Changed TSAFETY_TRKCHG Typical and Maximum Limit.Go
- Changed TSAFETY_PRECHG Typical and Maximum Limit.Go
- Changed TSAFETY Typical and Maximum Limit.Go
- Changed TBATEFT_DLY Typical Value.Go
- Changed TSM_EXIT Typical and Maximum Limit.Go
- Changed TQON_RST Typical and Maximum Limit.Go
- Changed TBATEFT_RST Typical Value.Go
- Changed TLP_WDT Typical Value.Go
- Changed TWDT Typical Value.Go
- Changed recommended values of RT1 and RT2 in Section 8.3.5.4.2
Go
- Added I2C timing requirements for fast mode and fast mode
plus in Section 8.5.1.Go
- Changed TOPOFF_TMR values in Charge_Control_0 Register Description,
PRECHG_TMR and CHG_TMR values in Charge_Timer_Control Register Description, and
WATCHDOG values in Charger_Control_1 Register Description.Go
- Updated behavior of IBAT_ADC in IBAT_ADC Register
Description.Go
Changes from Revision A (October 2022) to Revision B (January 2024)
- IEC 62368-1 CB 認証を追加Go
- BQ25620/2 のアプリケーション概略図を変更Go
-
セクション 4 の定電流制限値を 3.2A から 2.4A に変更Go
- Changed OTG Current Limit from 3.2 A to 2.4 A for BQ25620/22 in
Table 5-1
Go
- Changed tRST to tQON_RST in QON
pin descriptionGo
- Added Maximum limit to VPOORSRC
Go
- Updated VTS_COLD, VTS_COLDZ, VTS_COOL, VTS_COOLZ, VTS_WARM, VTS_WARMZ, VTS_HOT, and VTS_HOTZ. Updated IOTG_RANGE. Updated VBUS_ADC, VPMID_ADC, and TDIE_ADC. Go
- Changed IBAT_ADC LSB from 2mA to 4mAGo
- Removed typical specs for tVBUS_OVP_PROP, TPOORSRC_RETRY, tPOORSRC_RESTART, tVBUS_PD, tTERM_DGL, tRECHG_DGL
Go
- Clarified register conditions for TTOP_OFF specifications.Go
- Clarified behavior of JEITA Charge Rate ScalingGo
- Deleted When the charger enters HIZ mode, the ADC is
disabled. from Section 8.3.7
Go
- Added Section 8.3.8.2
Go
- Added Section 8.3.10
Go
- Changed IOTG from 3200mA and A0h to 2400mA and 78h in
REG0x0A_IOTG_Regulation Register Field DescriptionsGo
- Changed VBUS_ADC from 19850mV and 1388h to 18000mV and 11B6h in REG0x2C_VBUS_ADC
Register Field DescriptionsGo
- Changed VPMID_ADC from 19850mV and 1388h to 18000mV and 11B6h in
REG0x2E_VPMID_ADC Register Field DescriptionsGo
- Changed TDIE_ADC from 150°C and 12Ch to 140°C and 118h in
REG0x36_TDIE_ADC Register Field DescriptionsGo
- Changed Q1_FULLON, BATFET_CTRL_WVBUS bit access type from R to RW
and TDIE_ADC bit access type from RW to RGo
- Changed register fields and descriptions for
REG0x02_Charge_Current_Limit register, REG0x10_Pre-charge_Control register, and
REG0x12_Termination_Control register Go
- Changed Figure 9-11
Go
Changes from Revision * (September 2022) to Revision A (October 2022)
- BQ25622 を「プレビュー」から「量産データ」に変更Go