JAJSKU7C September 2022 – February 2024 BQ25620 , BQ25622
PRODUCTION DATA
FUNCTION | BQ25611D | BQ25616 | BQ25620 | BQ25622 |
---|---|---|---|---|
Input Voltage Range | 4V - 13.5V | 4V - 13.5V | 3.9V - 18V | 3.9V - 18V |
Part Configuration | I2C | Standalone | I2C | I2C |
Programmable Charge Voltage | 3.5 - 4.3V (100mV per step); 4.3 - 4.52V (10mV per step) | 4.1V / 4.2V / 4.35V | 3.5 - 4.8V (10mV per step) | 3.5 - 4.8V (10mV per step) |
D+/D- USB Detection | Yes | Yes | Yes | No |
ILIM Pin | No | Yes | No | Yes |
TS Profile | JEITA | HOT/COLD | JEITA | JEITA |
Quiescent Battery Current | 9.5μA | 9.5μA | 1.5μA | 1.5μA |
OTG | Yes | Yes | Yes | Yes |
OTG Current Limit | 1.2A | 1.2A | 2.4A | 2.4A |
ADC | None | None | 12-bit ADC | 12-bit ADC |
Package | 4x4mm2 QFN (24) | 4x4mm2 QFN (24) | 2.5x3mm2 QFN (18) | 2.5x3mm2 QFN (18) |