JAJSM11 may 2021 BQ25720
PRODUCTION DATA
All the status bits in REG0x21[15,10,6:0] will be cleared after host read.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | EN_PROCHOT_EXT | PROCHOT_WIDTH | PROCHOT_CLEAR | TSHUT | STAT_VAP_FAIL | STAT_EXIT_VAP | |
R | R/W | R/W | R/W | R | R/W | R/W | |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
STAT_VINDPM | STAT_COMP | STAT_ICRIT | STAT_INOM | STAT_IDCHG1 | STAT_VSYS | STAT_BAT_Removal | STAT_ADPT_Removal |
R/W | R | R | R | R | R | R | R |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
SMBus BIT |
FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15 | Reserved | R | 1b | Reserved |
14 | EN_PROCHOT _EXT | R/W | 0b | PROCHOT Pulse Extension Enable. When pulse extension is enabled, keep the PROCHOT pin voltage LOW until host writes REG0x21[11] = 0. 0b: Disable pulse extension <default at POR> 1b: Enable pulse extension |
13-12 | PROCHOT _WIDTH | R/W | 11b | PROCHOT Pulse Width Minimum PROCHOT pulse width when REG0x21[14] = 0 00b: 100 us 01b: 1 ms 10b: 5 ms 11b: 10 ms <default at POR> |
11 | PROCHOT _CLEAR | R/W | 1b | PROCHOT Pulse Clear. Clear PROCHOT pulse when 0x21[14] = 1. 0b: Clear PROCHOT pulse and drive PROCHOT pin HIGH 1b: Idle <default at POR> |
10 | TSHUT | R | 0b | TSHUT trigger: 0b: TSHUT is not triggered 1b: TSHUT is triggered |
9 | STAT_VAP_FAIL | R/W | 0b | This status bit reports a failure to load VBUS 7 consecutive times in VAP mode, which indicates the battery voltage might be not high enough to enter VAP mode, or the VAP loading current settings are too high. 0b: Not is VAP failure <default at POR> 1b: In VAP failure, the charger exits VAP mode, and latches off until the host writes this bit to 0. |
8 | STAT_EXIT_VAP | R/W | 0b | When the charger is operated in VAP mode, it can exit VAP by either being disabled through host, or there are ACOV/ACOC/SYSOVP/BATOVP/VSYS_UVP faults. 0b: PROCHOT_EXIT_VAP is not active <default at POR> 1b: PROCHOT_EXIT_VAP is active, PROCHOT pin is low until host writes this status bit to 0. |
SMBus BIT |
FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7 | STAT_VINDPM | R/W | 0b | PROCHOT Profile VINDPM status bit 0b: Not triggered 1b: Triggered,PROCHOT pin is low until host writes this status bit to 0 when PP_VINDPM = 1b |
6 | STAT_COMP | R | 0b | PROCHOT Profile CMPOUT status bit. The status is latched until a read from host. 0b: Not triggered 1b: Triggered |
5 | STAT_ICRIT | R | 0b | PROCHOT Profile ICRIT status bit. The status is latched until a read from host. 0b: Not triggered 1b: Triggered |
4 | STAT_INOM | R | 0b | PROCHOT Profile INOM status bit. The status is latched until a read from host. 0b: Not triggered 1b: Triggered |
3 | STAT_IDCHG1 | R | 0b | PROCHOT Profile IDCHG1 status bit. The status is latched until a read from host. 0b: Not triggered 1b: Triggered |
2 | STAT_VSYS | R | 0b | PROCHOT Profile VSYS status bit. The status is latched until a read from host. 0b: Not triggered 1b: Triggered |
1 | STAT_Battery_Removal | R | 0b | PROCHOT Profile Battery Removal status bit. The status is latched until a read from host. 0b: Not triggered 1b: Triggered |
0 | STAT_Adapter_Removal | R | 0b | PROCHOT Profile Adapter Removal status bit. The status is latched until a read from host. 0b: Not triggered 1b: Triggered |