JAJSM11 may 2021 BQ25720
PRODUCTION DATA
| SMBus ADDR | REGISTER NAME | TYPE | DESCRIPTION | LINKS |
|---|---|---|---|---|
| 12h | ChargeOption0() | R/W | Charge Option 0 | Go |
| 14h | ChargeCurrent() | R/W | 7-bit charge current setting LSB 64 mA, Range 0 mA - 8128 mA |
Go |
| 15h | ChargeVoltage() | R/W | 12-bit charge voltage setting LSB 8 mV, Default: 1S-4200mV, 2S-8400mV, 3S-12600mV, 4S-16800mV, |
Go |
| 20h | ChargerStatus() | R with R/W bits | Charger Status | Go |
| 21h | ProchotStatus() | R with R/W bits | Prochot Status | Go |
| 22h | IIN_DPM() | R | 7-bit input current limit in use LSB: 50 mA, Range: 50 mA - 6350 mA |
Go |
| 23h | ADCVBUS/PSYS() | R | 8-bit digital output of input voltage, VBUS: Full range: 0 V - 24.48 V, LSB 96 mV 8-bit digital output of system power PSYS: Full range: 3.06 V, LSB: 12 mV |
Go |
| 24h | ADCIBAT() | R | 7-bit digital output of battery charge current, 7-bit digital output of battery discharge current ICHG: Full range 8.128 A, LSB 64 mA IDCHG: Full range: 32.512 A, LSB: 256 mA |
Go |
| 25h | ADCIINCMPIN() | R | 8-bit digital output of input current, 8-bit digital output of CMPIN voltage POR State - IIN: Full range: 12.75 A, LSB 50 mA CMPIN: Full range 3.06 V, LSB: 12 mV |
Go |
| 26h | ADCVSYSVBAT() | R | 8-bit digital output of system voltage, 8-bit digital output of battery voltage VSYS: Full range: 2.88 V - 19.2 V, LSB: 64 mV (1S-4S) VBAT: Full range : 2.88 V - 19.2 V, LSB 64 mV (1S-4S) |
Go |
| 30h | ChargeOption1() | R/W | Charge Option 1 | Go |
| 31h | ChargeOption2() | R/W | Charge Option 2 | Go |
| 32h | ChargeOption3() | R/W | Charge Option 3 | Go |
| 33h | ProchotOption0() | R/W | PROCHOT Option 0 | Go |
| 34h | ProchotOption1() | R/W | PROCHOT Option 1 | Go |
| 35h | ADCOption() | R/W | ADC Option | Go |
| 36h | ChargeOption4() | R/W | Charge Option 4 | Go |
| 37h | Vmin Active Protection() | R/W | Vmin Active Protection | Go |
| 3Bh | OTGVoltage() | R/W | 12-bit OTG voltage setting LSB 8 mV, Range: 3000 mV – 24000 mV |
Go |
| 3Ch | OTGCurrent() | R/W | 7-bit OTG output current setting LSB 50 mA, Range: 0 A – 6350 mA |
Go |
| 3Dh | InputVoltage() | R/W | 8-bit input voltage setting LSB 64 mV, Range: 3200 mV – 19520 mV |
Go |
| 3Eh | VSYS_MIN() | R/W | 8-Bit minimum system voltage setting LSB: 100 mV, Range: 1000 mV - 23000 mV Default: 1S-3.6V, 2S-6.6V, 3S-9.2V, 4S-12.3V, |
Go |
| 3Fh | IIN_HOST() | R/W | 7-bit Input current limit set by host LSB: 50 mA, Range: 50 mA - 6350 mA |
Go |
| FEh | ManufacturerID() | R | Manufacturer ID - 0x0040H | Go |
| FFh | DeviceID() | R | Device ID | Go |