JAJSL52A april 2020 – february 2021 BQ25968
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage | VAC | –2 | 40 | V |
Voltage | VBUS | –2 | 20 | V |
PMID | –0.3 | 20 | V | |
CFL1, CFL2, VOUT | –1.4 | 7 | V | |
SRP, SRN | –0.3 | 1.8 | V | |
BATP_SYNCIN, BATN | –0.3 | 6 | V | |
OVPGATE - VBUS | –0.3 | 14 | V | |
INT, SDA, SCL, CDRVL_ADDRMS, REGN | –0.3 | 6 | V | |
CDRVH | –0.3 | 20 | V | |
TSBUS, TSBAT_SYNCOUT | –0.3 | 6 | V | |
Voltage | CFH1, CFH2, while maintaining CFH-VOUT = 7VMAX | 0 | 14 | V |
Maximum Voltage Difference | SRP-SRN | –0.5 | 0.5 | V |
VOUT - VBUS | –16 | 6 | V | |
Output Sink Current | INT | 6 | mA | |
Junction Temperature, TJ | –40 | 150 | °C | |
Storage Temperature, TSTG | –65 | 150 | °C |