JAJSEG2J October 2017 – December 2022 BQ2980 , BQ2982
PRODUCTION DATA
The BQ298xyz device detects a current fault by monitoring the voltage drop across an external sense resistor (RSNS) between the CS and VSS pins. The device detects an OCC fault when (VCS – VSS) < OCC threshold (–VOC). If this condition exists for longer than the OCC delay (tOC), the CHG output is driven to VFETOFF to turn off the CHG FET.
The OCC status is released and the CHG output rises to HIGH, that is VCHG = VDD × (1 + AFETON), if (VBAT – VPACK) > 100 mV, indicating a charger is removed.