JAJSEG2J October 2017 – December 2022 BQ2980 , BQ2982
PRODUCTION DATA
For this design example, use the parameters listed Table 9-1.
PARAMETER | TYP | MAX | UNIT | COMMENT | |
---|---|---|---|---|---|
RPACK | PACK resistor | — | 2 | kΩ | This resistor is used to protect the PACK pin from a reserve charging current condition. |
RVDD | VDD filter resistor | — | 300 | Ω | |
CVDD | VDD filter capacitor | 0.1 | 1 | µF | |
RBAT | BAT resistor (for safety. To limit current if BAT pin is shorted internally) | 20 | — | Ω | This resistor limits current if the BAT pin is shorted to ground internally. BAT is used for voltage measurement for OV and UV. A larger resistor value can impact the voltage measurement accuracy. |
RCTR | CTR resistor (optional for ESD) | 100 | — | Ω | This is optional for ESD protection and is highly dependent on the PCB layout. |