JAJSS72 November 2023 BQ76907
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
V(CC_IN) | Input voltage range for measurements(3) | VSRP - VSRN | –0.2 | 0.2 | V | |
V(CC_IN) | Input voltage range for measurements(3) | VSRP, VSRN | –0.2 | 0.2 | V | |
B(CM_INL) | Integral nonlinearity(2) | 16-bit, best fit straight line over input voltage range of -200 mV to 0 mV, using Current() command data with Curr Gain = 32, such that 1-LSB ≈ 7.52 µV, at 25℃ | ±0.42 | ±1.23 | LSB(1) | |
B(CM_INL) | Integral nonlinearity(2) | 16-bit, best fit straight line over input voltage range of -200 mV to 100 mV, using Current() command data with Curr Gain = 32, such that 1-LSB ≈ 7.52 µV, at 25℃ | ±0.86 | ±3.2 | LSB(1) | |
V(CM_OFF) | Offset error | 16-bit, uncalibrated, using Current() command data with Curr Gain = 32, such that 1-LSB ≈ 7.52 µV | -1.37 | 0.033 | 1.49 | µV |
V(CM_OFF_DRIFT) | Offset error drift(2) | 16-bit, uncalibrated, using Current() command data with Curr Gain = 32, such that 1-LSB ≈ 7.52 µV | –0.032 | 0.032 | µV/°C | |
B(CM_GAIN) | Gain(2) | Using 16-bit data from Current() command, with Curr Gain = 32, VSRP - VSRN = ±0.2V | 131949 | 132910 | 133981 | LSB/V(1) |
B(CM_GAIN) | Gain drift (2) | Using 16-bit data from Current() command, with Curr Gain = 32, VSRP - VSRN = ±0.2V | -19 | 0.72 | 16 | LSB/V/°C(1) |
R(CM_IN) | Effective input resistance(3)(4) | 2 | MΩ |