JAJSBH1D July 2011 – October 2016
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VBAT | Supply voltage | BAT | –0.3 | 36 | V |
VI | Input voltage | Cell input differential, VCn to VCn+1, n = 0 to 5 | –0.3 | 9 | V |
Cell input, VCn, n = 1 to 6 | –0.3 | (6 × n) | |||
BAT to VC6 differential | –10 | 10 | |||
VC0 (2) | –3 | 3 | |||
SENSEP, SENSEN | –3 | 3 | |||
SCL, SDA | –0.3 | 6 | |||
VO | Output voltage | VCOUT, VIOUT, VREF | –0.3 | 3.6 | V |
VTB, V3P3 | –0.3 | 7 | |||
ALERT | –0.3 | 30 | |||
VCTL | –0.3 | 36 | |||
ICB | Cell balancing current | 70 | mA | ||
IIN | Cell input current | –25 | 70 | mA | |
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 |
MIN | NOM | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|
Supply voltage | BAT | 4.2 | 26.4 | V | |||
VI | Input voltage | Cell input differential, VCn to VCn+1, n = 0 to 5 | 1.4 | 4.4 | V | ||
Cell input, VCn, n = 1 to 6 | 4.4 × n | V | |||||
BAT to VC6 differential | –8 | 8 | V | ||||
VC0, SENSEN | 0 | V | |||||
SENSEP | –125 | 375 | mV | ||||
SCL, SDA | 0 | 5.5 | V | ||||
V3P3 | Backfeeding(2) | 5.5 | V | ||||
ALERT | Wakeup function | 0 | 26.4 | V | |||
VO | Output voltage | VCOUT, VIOUT | 0 | V3P3 + 0.2 | V | ||
VREF | REFSEL = 0 | 1.5 | V | ||||
REFSEL = 1 | 3 | V | |||||
VTB | 5.5 | V | |||||
V3P3 | Regulating | 3.3 | V | ||||
VCTL | 0.8 | 26.4 | V | ||||
ALERT | Alert function | 0 | 5.5 | V | |||
ICB | Cell balancing current | 0 | 50 | mA | |||
TA | Operating free-air temperature | –25 | 85 | °C | |||
TFUNC | Functional free-air temperature | –40 | 100 | °C |
THERMAL METRIC(1) | bq76925 | UNIT | ||
---|---|---|---|---|
PW (TSSOP) | RGE (VQFN) | |||
20 PINS | 24 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 97.5 | 36 | °C/W |
RθJC (top) | Junction-to-case (top) thermal resistance | 31.7 | 38.6 | °C/W |
RθJB | Junction-to-board thermal resistance | 48.4 | 14 | °C/W |
ψJT | Junction-to-top characterization parameter | 1.5 | 0.6 | °C/W |
ψJB | Junction-to-board characterization parameter | 47.9 | 14 | °C/W |
RθJC (bot) | Junction-to-case (bottom) thermal resistance | n/a | 4.6 | °C/W |
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VPOR | Power on reset voltage | Measured at BAT pin | Initial BAT < 1.4 VBAT rising(1) | 4.3 | 4.5 | 4.7 | V |
Initial BAT > 1.4 VBAT rising(1) | 6.5 | 7 | 7.5 | V | |||
VSHUT | Shutdown voltage(2) | Measured at BAT pin, BAT falling | 3.6 | V | |||
tPOR | Time delay after POR before I2C comms allowed | CV3P3 = 4.7 µF | 1 | ms | |||
VWAKE | Wakeup voltage | Measured at ALERT pin | 0.8 | 2 | V | ||
tWAKE_PLS | Wakeup signal pulse width | 1 | 5 | μs | |||
tWAKE_DLY | Time delay after wakeup before I2C comms allowed | CV3P3 = 4.7 µF | 1 | ms |
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VCTL | Regulator control voltage (1)(2) | Measured at VCTL, V3P3 regulating | 3.3 | 26.4 | V | ||
VV3P3 | Regulator output | Measured at V3P3, IREG = 0 to 4 mA, BAT = 4.2 to 26.4 V |
3.2 | 3.3 | 3.4 | V | |
IREG | V3P3 output current | 4 | mA | ||||
ISC | V3P3 short circuit current limit | V3P3 = 0.0 V | 10 | 17 | mA | ||
VTB | Thermistor bias voltage | Measured at VTB, ITB = 0 | VV3P3 | V | |||
ITB | Thermistor bias current | 1 | mA | ||||
RTB | Thermistor bias internal resistance | RDS(ON) for internal FET switch, ITB = 1 mA | 90 | 130 | Ω |
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VREF | Voltage reference output | Before gain correction, TA = 25°C |
REF_SEL = 0 | 1.44 | 1.56 | V | |
REF_SEL = 1 | 2.88 | 3.12 | |||||
After gain correction, (1)
TA = 25°C |
REF_SEL = 0 | –0.1% | 1.5 | +0.1% | |||
REF_SEL = 1 | –0.1% | 3 | +0.1% | ||||
VREF_CAL | Reference calibration voltage | Measured at VCOUT | VCOUT_SEL = 2 | –0.9% | 0.5 × VREF | +0.9% | V |
VCOUT_SEL = 3 | –0.5% | 0.85 × VREF | +0.5% | ||||
(0.85 × VREF) – (0.5 × VREF) | –0.3% | 0.35 × VREF | +0.3% | V | |||
∆VREF | Voltage reference tolerance | TA = 0 – 50°C | –40 | 40 | ppm/°C | ||
IREF | VREF output current | 10 | µA |
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
GVCOUT | Cell voltage amplifier gain | Measured from VCn to VCOUT |
REF_SEL = 0 | –1.6% | 0.3 | 1.5% | |
REF_SEL = 1 | –1.6% | 0.6 | 1.5% | ||||
OVCOUT | Cell voltage amplifier offset | Measured from VCn to VCOUT | –16 | 15 | mV | ||
VCOUT | Cell voltage amp output range (1) | Measured at VCOUT, VCn = 5 V |
REF_SEL = 0 | 1.47 | 1.5 | 1.53 | V |
REF_SEL = 1 | 2.94 | 3 | 3.06 | V | |||
Measured at VCOUT, VCn = 0 V |
0 | V | |||||
∆VCOUT | Cell voltage amplifier accuracy | VCn = 1.4 V to 4.4 V, After correction, (2) Measured at VCOUT (3) REF_SEL = 1(4) |
TA = 25°C | –3 | 3 | mV | |
TA = 0°C to 50°C | –5 | 5 | |||||
TA = –25°C to +85°C | –8 | 8 | |||||
IVCOUT | VCOUT output current(5) | 10 | µA | ||||
tVCOUT | Delay from VCn select to VCOUT | Output step of 200 mV, COUT = 0.1 µF | 100 | µs |
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
GVIOUT | Current sense amplifier gain | Measured from SENSEN, SENSEP to VIOUT |
I_GAIN = 0 | 4 | |||
I_GAIN = 1 | 8 | ||||||
VIIN | Current sense amp input range | Measured from SENSEN, SENSEP to VSS |
–125 | 375 | mV | ||
VIOUT | Current sense amp output range | Measured at VIOUT | REF_SEL = 0 | 0.25 | 1.25 | V | |
REF_SEL = 1 | 0.5 | 2.5 | V | ||||
Zero current output | Measured at VIOUT SENSEP = SENSEN |
REF_SEL = 0 | 1 | V | |||
REF_SEL = 1 | 2 | V | |||||
∆VIOUT | Current amplifier accuracy | –1% | 1% | ||||
IVIOUT | VIOUT output current (1) | 10 | µA |
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VBAT_COMP | Minimum VBAT for comparator operation(1) | 5 | V | |||
GVCOMP | Comparator amplifier gain | Measured from SENSEP to comparator input | 1 | |||
VITRIP | Current comparator trip threshold(2) | 25 | 400 | mV | ||
∆VITRIP | Current comparator accuracy | VITRIP = 25 mV | –6 | 6 | mV | |
VITRIP > 25 mV | –10% | 10% | V | |||
VOL_ALERT | ALERT Output Low Logic | IALERT = 1 mA | 0.4 | V | ||
VOH_ALERT | ALERT Output High Logic (3) | NA | NA | NA | ||
IALERT | ALERT Pulldown current | ALERT = 0.4 V, Output driving low | 1 | mA | ||
IALERT_LKG | ALERT Leakage current | ALERT = 5 V, Output Hi-Z | < 1 | μA | ||
tOC | Comparator response time | 100 | µs |
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VTEMP_INT | Internal temperature voltage | Measured at VCOUT, TINT = 25°C | 1.15 | 1.2 | 1.25 | V |
∆VTEMP_INT | Internal temperature voltage sensitivity | –4.4 | mV/°C |
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
RBAL | Cell balancing internal resistance(1) | RDS(ON) for VC1 internal FET switch, VCn = 3.6 V | 1 | 3 | 5 | Ω |
RDS(ON) for internal VC2 to VC6 FET switch, VCn = 3.6 V | 3 | 5.5 | 8 |
PARAMETERS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|
DC PARAMETERS | ||||||
VIL | Input Low Logic Threshold | 0.6 | V | |||
VIH | Input High Logic Threshold | 2.8 | V | |||
VOL | Output Low Logic Drive | IOL = 1 mA | 0.20 | V | ||
IOL = 2.5 mA | 0.40 | |||||
VOH | Output High Logic Drive (Not applicable due to open-drain outputs) | N/A | V | |||
ILKG | I2C Pin Leakage | Pin = 5 V, Output in Hi-Z | < 1 | µA | ||
AC PARAMETERS | ||||||
tr | SCL, SDA Rise Time | 1000 | ns | |||
tf | SCL, SDA Fall Time | 300 | ns | |||
tw(H) | SCL Pulse Width High | 4 | µs | |||
tw(L) | SCL Pulse Width Low | 4.7 | µs | |||
tsu(STA) | Setup time for START condition | 4.7 | µs | |||
th(STA) | START condition hold time after which first clock pulse is generated | 4 | µs | |||
tsu(DAT) | Data setup time | 250 | ns | |||
th(DAT) | Data hold time | 0(1) | µs | |||
tsu(STOP) | Setup time for STOP condition | 4 | µs | |||
tsu(BUF) | Time the bus must be free before new transmission can start | 4.7 | µs | |||
t V | Clock Low to Data Out Valid | 900 | ns | |||
th(CH) | Data Out Hold Time After Clock Low | 0 | ns | |||
fSCL | Clock Frequency | 0 | 100 | kHz | ||
tWAKE | I2C ready after transition to Wake Mode | 2.5 | ms |