JAJSKM2B December 2020 – December 2021 BQ76942
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INORMAL | Normal Mode | Regular measurements and protections active, REG1 = 3.3 V with no load, REG2 = OFF, CHG = ON in 11 V overdrive mode, DSG = ON in 11 V overdrive mode, Settings:Configuration:Power Config[FASTADC] = 0, no communication | 286 | µA | ||
ISLEEP_1 | SLEEP Mode | Periodic protections and monitoring, no pack current, REG1 = OFF, REG2 = OFF, CHG = OFF, DSG = ON in 11 V overdrive mode, no communication, Power:Sleep:Voltage Time = 5 s | 41 | µA | ||
ISLEEP_2 | SLEEP Mode | Periodic protections and monitoring, no pack current, REG1 = OFF, REG2 = OFF, CHG = OFF, DSG = source follower mode, no communication, Power:Sleep:Voltage Time = 5 s | 24 | µA | ||
IDEEPSLEEP_1 | DEEPSLEEP Mode | No monitoring or protections, REG1 = 3.3 V with no load, REG2 = OFF, LFO = ON, no communication | 10.7 | µA | ||
IDEEPSLEEP_2 | DEEPSLEEP Mode | No monitoring or protections, REG1 = 3.3 V with no load, REG2 = OFF, LFO = OFF, no communication | 9.2 | µA | ||
ISHUTDOWN | SHUTDOWN Mode | All blocks powered down, with the exception of the TS2 wakeup circuit, no monitoring or protections, no communication | 1 | 3.1 | µA |