JAJSKM2B December 2020 – December 2021 BQ76942
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VWAKE_THR | Wakeup voltage threshold error(1) | TA = 25°C, VWAKE = VSRP – VSRN, setting between ±0.5 mV and ±5 mV. Measured using averaged data to remove effects of noise. | –200 | 200 | µV | |
VWAKE_THR | Wakeup voltage threshold error(1) | TA = 25°C, VWAKE = VSRP – VSRN, setting beyond ±5 mV. Measured using averaged data to remove effects of noise. | –5 | 5 | % of setting | |
tWAKE | Measurement interval(1) | 12 | ms |