JAJSSH0 December 2023 BQ77307
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Low-frequency Oscillator | ||||||
fLFO | Operating frequency | 32.770 | kHz | |||
fLFOS(ERR) | Frequency drift (1) | Change in frequency vs value at 25°C, TA = –20°C to +65°C. | –1.0% | ±0.33% | 1.0% | |
fLFOS(ERR) | Frequency drift (1) | Change in frequency vs value at 25°C, TA = –40°C to +110°C. | –1.6% | ±0.67% | 1.9% | |
fLFO(FAIL) | Failure detection frequency | Detects oscillator failure if the frequency falls below this level. | 11 | 14.1 | 18 | kHz |