JAJSCB2K April 2020 – July 2020 BQ77904 , BQ77905
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VI | Input voltage | VDD, VC5, VC4, VC3, VC2, VC1, CCFG, CTRD, CTRC | –0.3 | 36 | V |
LD | –30 | 20 | V | ||
SRN, SRP, TS, AVDD, CCFG | –0.3 | 3.6 | V | ||
VO | Output voltage range | DSG, CHGU | –0.3 | 20 | V |
CHG | –30 | 20 | V | ||
VTB | –0.3 | 3.6 | V | ||
II | Input current | LD, CHG | 500 | µA | |
II | Input current | CHGU, DSG | 1 | mA | |
IO | Output current | CHG | 1 | mA | |
IO | Output current | CHGU, DSG | 1 | mA | |
Storage temperature, Tstg | –65 | 150 | °C |