JAJSSK0 December 2023 CC2340R5-Q1
PRODUCTION DATA
Table 7-1 shows typical TX current and output power for different output power settings.
2.4 GHz, VDDS = 3.0 V, DCDC=On, Temperature = 25 °C (Measured on LP-EM-CC2340R5) | |||
---|---|---|---|
txPowerTable Index | TX Power Setting [dBm] (SmartRF Studio) | Typical Output Power [dBm] | Typical Current Consumption [mA] |
13 | 8 | 7.7 | 10.7 |
12 | 7 | 7.1 | 9.5 |
11 | 6 | 6.3 | 8.9 |
10 | 5 | 5.5 | 8.3 |
9 | 4 | 4.5 | 7.9 |
8 | 3 | 3.7 | 7.5 |
7 | 2 | 2.4 | 7.1 |
6 | 1 | 1.0 | 5.4 |
5 | 0 | 0.4 | 5.1 |
4 | -4 | -3.1 | 4.8 |
3 | -8 | -7.3 | 4.5 |
2 | -12 | -10.9 | 4.2 |
1 | -16 | -15.1 | 4.0 |
0 | -20 | -19.0 | 3.8 |