JAJSSK0 December 2023 CC2340R5-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
General Parameters | ||||||
Max output power | Delivered to a single-ended 50-Ω load through integrated balun | 8 | dBm | |||
Output power programmable range | Delivered to a single-ended 50-Ω load through integrated balun | 28 | dB |