JAJSG43B June 2012 – September 2018 CC430F5123 , CC430F5125 , CC430F5143 , CC430F5145 , CC430F5147 , CC430F6147
PRODUCTION DATA.
| PARAMETER | PATABLE SETTING | VCC | 2 V | 3 V | 3.6 V | UNIT |
|---|---|---|---|---|---|---|
| TA | 25°C | 25°C | 25°C | |||
| Output power, 433 MHz | 0xC0 (maximum) | 12.6 | 12.6 | 12.6 | dBm | |
| 0xC4 (10 dBm) | 10.3 | 10.2 | 10.2 | |||
| 0xC6 (default) | 10.0 | |||||
| 0x50 (0 dBm) | 0.3 | 0.3 | 0.3 | |||
| 0x2D (–6 dBm) | –6.4 | –5.4 | –5.1 | |||