JAJSG43B June 2012 – September 2018 CC430F5123 , CC430F5125 , CC430F5143 , CC430F5145 , CC430F5147 , CC430F6147
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| 0.6-kBaud data rate, 2-FSK, 14.3-kHz deviation, 58-kHz digital channel filter bandwidth (unless otherwise noted) | ||||||
| Receiver sensitivity | –115 | dBm | ||||
| 1.2-kBaud data rate, 2-FSK, 5.2-kHz deviation, 58-kHz digital channel filter bandwidth (unless otherwise noted) | ||||||
| Receiver sensitivity(1) | –109 | dBm | ||||
| 2-GFSK modulation by setting MDMCFG2.MOD_FORMAT=2,
Gaussian filter with BT = 0.5 |
–109 | |||||
| Saturation | FIFOTHR.CLOSE_IN_RX = 0(3) | –28 | dBm | |||
| Adjacent channel rejection | Desired channel 3 dB above the sensitivity limit, 100-kHz channel spacing(2) | –100-kHz offset | 39 | dB | ||
| +100-kHz offset | 39 | |||||
| Image channel rejection | IF 152 kHz, desired channel 3 dB above the sensitivity limit | 29 | dB | |||
| Blocking | Desired channel 3 dB above the sensitivity limit(4) | ±2-MHz offset | –48 | dBm | ||
| ±10-MHz offset | –40 | |||||
| 38.4-kBaud data rate, 2-FSK, 20-kHz deviation, 100-kHz digital channel filter bandwidth (unless otherwise noted) | ||||||
| Receiver sensitivity(5) | –102 | dBm | ||||
| 2-GFSK modulation by setting MDMCFG2.MOD_FORMAT = 2,
Gaussian filter with BT = 0.5 |
–101 | |||||
| Saturation | FIFOTHR.CLOSE_IN_RX = 0(3) | –19 | dBm | |||
| Adjacent channel rejection | Desired channel 3 dB above the sensitivity limit, 200-kHz channel spacing(4) | –200-kHz offset | 20 | dB | ||
| +200-kHz offset | 25 | |||||
| Image channel rejection | IF 152 kHz, desired channel 3 dB above the sensitivity limit | 23 | dB | |||
| Blocking | Desired channel 3 dB above the sensitivity limit(4) | ±2-MHz offset | –48 | dBm | ||
| ±10-MHz offset | –40 | |||||
| 250-kBaud data rate, 2-FSK, 127-kHz deviation, 540-kHz digital channel filter bandwidth (unless otherwise noted) | ||||||
| Receiver sensitivity (7) | –90 | dBm | ||||
| 2-GFSK modulation by setting MDMCFG2.MOD_FORMAT = 2,
Gaussian filter with BT = 0.5 |
–90 | |||||
| Saturation | FIFOTHR.CLOSE_IN_RX = 0(3) | –19 | dBm | |||
| Adjacent channel rejection | Desired channel 3 dB above the sensitivity limit, 750-kHz channel spacing(6) | –750-kHz offset | 24 | dB | ||
| +750-kHz offset | 30 | |||||
| Image channel rejection | IF 304 kHz, desired channel 3 dB above the sensitivity limit | 18 | dB | |||
| Blocking | Desired channel 3 dB above the sensitivity limit(6) | ±2-MHz offset | –53 | dBm | ||
| ±10-MHz offset | –39 | |||||
| 500-kBaud data rate, MSK, 812-kHz digital channel filter bandwidth (unless otherwise noted) | ||||||
| Receiver sensitivity(7) | –84 | dBm | ||||
| Image channel rejection | IF 355 kHz, desired channel 3 dB above the sensitivity limit | –2 | dB | |||
| Blocking | Desired channel 3 dB above the sensitivity limit(8) | ±2-MHz offset | –53 | dBm | ||
| ±10-MHz offset | –38 | |||||
NOTE:
868.3 MHz, 2-FSK, 5.2-kHz deviation, IF is 152.3 kHz, digital channel filter bandwidth is 58 kHz
NOTE:
868 MHz, 2-FSK, 20 kHz deviation, IF is 152.3 kHz, digital channel filter bandwidth is 100 kHz
NOTE:
868 MHz, 2-FSK, IF is 304 kHz, digital channel filter bandwidth is 540 kHz
NOTE:
868 MHz, 2-FSK, IF is 355 kHz, digital channel filter bandwidth is 812 kHz