JAJSG43B June 2012 – September 2018 CC430F5123 , CC430F5125 , CC430F5143 , CC430F5145 , CC430F5147 , CC430F6147
PRODUCTION DATA.
| PARAMETER | PATABLE SETTING | VCC | 2 V | 3 V | 3.6 V | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TA | –40°C | 25°C | 85°C | –40°C | 25°C | 85°C | –40°C | 25°C | 85°C | |||
| Output power, 868 MHz | 0xC0 (maximum) | 11.9 | 11.2 | 10.5 | 11.9 | 11.2 | 10.5 | 11.9 | 11.2 | 10.5 | dBm | |
| 0xC3 (10 Bm) | 10.8 | 10.1 | 9.4 | 10.8 | 10.1 | 9.4 | 10.7 | 10.1 | 9.4 | |||
| 0xC6 (default) | 8.8 | |||||||||||
| 0x8D (0 dBm) | 1.0 | 0.3 | –0.3 | 1.1 | 0.3 | –0.3 | 1.1 | 0.3 | –0.3 | |||
| 0x2D (–6 dBm) | –6.5 | –6.8 | –7.3 | –5.3 | –5.8 | –6.3 | –4.9 | –5.4 | –6.0 | |||