JAJSG43B June 2012 – September 2018 CC430F5123 , CC430F5125 , CC430F5143 , CC430F5145 , CC430F5147 , CC430F6147
PRODUCTION DATA.
Figure 6-2 shows the port diagram. Table 6-45 summarizes the selection of the pin functions.
NOTE:
CC430F514x and CC430F512x devices do not provide LCD functionality.| PIN NAME (P1.x) | x | FUNCTION | CONTROL BITS OR SIGNALS | |||
|---|---|---|---|---|---|---|
| P1DIR.x | P1SEL.x | P1MAPx | LCDS18 to LCDS22(1) | |||
| P1.0/P1MAP/S18 | 0 | P1.0 (I/O) | I: 0; O: 1 | 0 | X | 0 |
| Mapped secondary digital function (see Table 6-6) | 0; 1(2) | 1 | ≤ 30(2) | 0 | ||
| Output driver and input Schmitt trigger disabled | X | 1 | = 31 | 0 | ||
| S18 (not available on CC430F514x and CC430F512x) | X | X | X | 1 | ||
| P1.1/P1MAP1/S19 | 1 | P1.1 (I/O) | I: 0; O: 1 | 0 | X | 0 |
| Mapped secondary digital function (see Table 6-6) | 0; 1(2) | 1 | ≤ 30(2) | 0 | ||
| Output driver and input Schmitt trigger disabled | X | 1 | = 31 | 0 | ||
| S19 (not available on CC430F514x and CC430F512x) | X | X | X | 1 | ||
| P1.2/P1MAP2/S20 | 2 | P1.2 (I/O) | I: 0; O: 1 | 0 | X | 0 |
| Mapped secondary digital function (see Table 6-6) | 0; 1(2) | 1 | ≤ 30(2) | 0 | ||
| Output driver and input Schmitt trigger disabled | X | 1 | = 31 | 0 | ||
| S22 (not available on CC430F514x and CC430F512x) | X | X | X | 1 | ||
| P1.3/P1MAP3/S21 | 3 | P1.3 (I/O) | I: 0; O: 1 | 0 | X | 0 |
| Mapped secondary digital function (see Table 6-6) | 0; 1(2) | 1 | ≤ 30(2) | 0 | ||
| Output driver and input Schmitt trigger disabled | X | 1 | = 31 | 0 | ||
| S21 (not available on CC430F514x and CC430F512x) | X | X | X | 1 | ||
| P1.4/P1MAP4/S22 | 4 | P1.4 (I/O) | I: 0; O: 1 | 0 | X | 0 |
| Mapped secondary digital function (see Table 6-6) | 0; 1(2) | 1 | ≤ 30(2) | 0 | ||
| Output driver and input Schmitt trigger disabled | X | 1 | = 31 | 0 | ||
| S22 (not available on CC430F514x and CC430F512x) | X | X | X | 1 | ||