JAJSG43B June 2012 – September 2018 CC430F5123 , CC430F5125 , CC430F5143 , CC430F5145 , CC430F5147 , CC430F6147
PRODUCTION DATA.
| OUTPUT POWER (dBm) | PATABLE SETTING | |||
|---|---|---|---|---|
| 315 MHz | 433 MHz | 868 MHz | 915 MHz | |
| –30 | 0x12 | 0x05 | 0x03 | 0x03 |
| –12 | 0x33 | 0x26 | 0x25 | 0x25 |
| –6 | 0x29 | 0x2D | 0x2D | 0x2D |
| 0 | 0x51 | 0x50 | 0x8D | 0x8D |
| 10 | 0xC4 | 0xC4 | 0xC3 | 0xC3 |
| maximum | 0xC0 | 0xC0 | 0xC0 | 0xC0 |