JAJSG43B June 2012 – September 2018 CC430F5123 , CC430F5125 , CC430F5143 , CC430F5145 , CC430F5147 , CC430F6147
PRODUCTION DATA.
Figure 6-13 shows the port diagram. Table 6-53 summarizes the selection of the pin functions.
Figure 6-13 Port P5 (P5.5 to P5.7) Diagram (CC430F614x Only) | PIN NAME (P5.x) | x | FUNCTION | CONTROL BITS OR SIGNALS | ||
|---|---|---|---|---|---|
| P5DIR.x | P5SEL.x | LCDS24 to LCDS26 | |||
| P5.5/COM3/S24 | 5 | P5.5 (I/O) | I: 0; O: 1 | 0 | 0 |
| COM3(1) | X | 1 | X | ||
| S24(1) | X | 0 | 1 | ||
| P5.6/COM2/S25 | 6 | P5.6 (I/O) | I: 0; O: 1 | 0 | 0 |
| COM2(1) | X | 1 | X | ||
| S25(1) | X | 0 | 1 | ||
| P5.7/COM1/S26 | 7 | P5.7 (I/O) | I: 0; O: 1 | 0 | 0 |
| COM1(1) | X | 1 | X | ||
| S26(1) | X | 0 | 1 | ||