JAJSG43B June 2012 – September 2018 CC430F5123 , CC430F5125 , CC430F5143 , CC430F5145 , CC430F5147 , CC430F6147
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| ΔIDVCC.LF | Differential XT1 oscillator crystal current consumption from lowest drive setting, LF mode | fOSC = 32768 Hz, XTS = 0,
XT1BYPASS = 0, XT1DRIVEx = 1, TA = 25°C |
3 V | 0.075 | µA | ||
| fOSC = 32768 Hz, XTS = 0,
XT1BYPASS = 0, XT1DRIVEx = 2, TA = 25°C |
0.170 | ||||||
| fOSC = 32768 Hz, XTS = 0,
XT1BYPASS = 0, XT1DRIVEx = 3, TA = 25°C |
0.290 | ||||||
| fXT1,LF0 | XT1 oscillator crystal frequency, LF mode | XTS = 0, XT1BYPASS = 0 | 32768 | Hz | |||
| fXT1,LF,SW | XT1 oscillator logic-level square-wave input frequency, LF mode | XTS = 0, XT1BYPASS = 1(6)(7) | 10 | 32.768 | 50 | kHz | |
| OALF | Oscillation allowance for LF crystals(8) | XTS = 0, XT1BYPASS = 0, XT1DRIVEx = 0,
fXT1,LF = 32768 Hz, CL,eff = 6 pF |
210 | kΩ | |||
| XTS = 0, XT1BYPASS = 0, XT1DRIVEx = 1,
fXT1,LF = 32768 Hz, CL,eff = 12 pF |
300 | ||||||
| CL,eff | Integrated effective load capacitance, LF mode(1) | XTS = 0, XCAPx = 0(2) | 2 | pF | |||
| XTS = 0, XCAPx = 1 | 5.5 | ||||||
| XTS = 0, XCAPx = 2 | 8.5 | ||||||
| XTS = 0, XCAPx = 3 | 12.0 | ||||||
| Duty cycle, LF mode | XTS = 0, Measured at ACLK,
fXT1,LF = 32768 Hz |
30% | 70% | ||||
| fFault,LF | Oscillator fault frequency, LF mode(4) | XTS = 0(3) | 10 | 10000 | Hz | ||
| tSTART,LF | Start-up time, LF mode | fOSC = 32768 Hz, XTS = 0,
XT1BYPASS = 0, XT1DRIVEx = 0, TA = 25°C, CL,eff = 6 pF |
3 V | 1000 | ms | ||
| fOSC = 32768 Hz, XTS = 0,
XT1BYPASS = 0, XT1DRIVEx = 3, TA = 25°C, CL,eff = 12 pF |
500 | ||||||