SCHS097F November   1998  – March 2017 CD40106B
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
    5. 6.5 Electrical Characteristics: Static
    6. 6.6 Electrical Characteristics: Dynamic
    7. 6.7 Typical Characteristics
  7. 7 Parameter Measurement Information
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
    2. 9.2 Typical Applications
      1. 9.2.1 Wave Shaper
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
        3. 9.2.1.3 Application Curve
      2. 9.2.2 Monostable Multivibrator
      3. 9.2.3 Astable Multivibrator
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Receiving Notification of Documentation Updates
    2. 12.2 Community Resources
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Detailed Description

Overview

The CD40106B device contains six independent inverters with schmitt trigger inputs.. They perform the Boolean function Y = A in positive logic.

Schmitt-Trigger inputs are designed to provide a minimum separation between positive and negative switching thresholds. This allows for noisy or slow inputs that would cause problems such as oscillation or excessive current consumption.

Functional Block Diagram

CD40106B FD_1_SCHS097.gif

Feature Description

The CD40106B has standardized symmetrical output characteristics and a wide operating voltage from 3 V to
18 V with quiescent current of 20 µA tested at 20 V. These devices have transition times of tTLH = tTHL = 50 ns (typical) at 10 V. The operating temperature is from –55°C to +125°C. Schmitt trigger inputs on this device support slow or noisy input signals.

Device Functional Modes

Table 1 lists the functional modes of the CD40106B.

Table 1. Function Table

INPUT OUTPUT
H L
L H