SCHS097F November   1998  – March 2017 CD40106B
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
    5. 6.5 Electrical Characteristics: Static
    6. 6.6 Electrical Characteristics: Dynamic
    7. 6.7 Typical Characteristics
  7. 7 Parameter Measurement Information
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
    2. 9.2 Typical Applications
      1. 9.2.1 Wave Shaper
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
        3. 9.2.1.3 Application Curve
      2. 9.2.2 Monostable Multivibrator
      3. 9.2.3 Astable Multivibrator
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Receiving Notification of Documentation Updates
    2. 12.2 Community Resources
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Specifications

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
DC supply voltage, VDD(2) –0.5 20 V
Input voltage, all inputs –0.5 VDD + 0.5 V
DC input current, any one input ±10 mA
Power dissipation, PD TA = –55°C to +100°C 500 mW
TA = 100°C to 125°C(3) 200
Device dissipation per output transistor 100 mW
Maximum junction temperature, TJ 150 °C
Storage temperature, Tstg –65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
Voltages referenced to VSS terminal
Derate linearity at 12 mW/°C

ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) 2000 V
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) 1000
JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN MAX UNIT
Supply voltage 3 18 V
Operating temperature, TA –55 125 °C

Thermal Information

THERMAL METRIC(1) CD40106B UNIT
D (SOIC) N (PDIP) NS (SO) PW (TSSOP)
14 PINS 14 PINS 14 PINS 14 PINS
RθJA Junction-to-ambient
thermal resistance
86.1 51.3 83.5 114.1 °C/W
RθJC(top) Junction-to-case (top)
thermal resistance
44.3 38.6 41.5 39.1 °C/W
RθJB Junction-to-board
thermal resistance
40.6 31.2 42.2 56.9 °C/W
ψJT Junction-to-top
characterization parameter
11.6 23.4 13.1 3.1 °C/W
ψJB Junction-to-board
characterization parameter
40.3 31.3 41.8 56.2 °C/W
For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report.

Electrical Characteristics: Static

over operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
IDDmax Quiescent device current VIN = 0 or 5, VDD = 5 TA = –55°C 1 µA
TA = –40°C 1
TA = 25°C 0.02 1
TA = 85°C 30
TA = 125°C 30
VIN = 0 or 10, VDD = 10 TA = –55°C 2
TA = –40°C 2
TA = 25°C 0.02 2
TA = 85°C 60
TA = 125°C 60
VIN = 0 or 15, VDD = 15 TA = –55°C 4
TA = –40°C 4
TA = 25°C 0.02 4
TA = 85°C 120
TA = 125°C 120
VIN = 0 or 20, VDD = 20 TA = –55°C 20
TA = –40°C 20
TA = 25°C 0.04 20
TA = 85°C 600
TA = 125°C 600
VPmin Positive trigger threshold voltage VDD = 5 TA = –55°C 2.2 V
TA = –40°C 2.2
TA = 25°C 2.2 2.9
TA = 85°C 2.2
TA = 125°C 2.2
VDD = 10 TA = –55°C 4.6
TA = –40°C 4.6
TA = 25°C 4.6 5.9
TA = 85°C 4.6
TA = 125°C 4.6
VDD = 15 TA = –55°C 6.8
TA = –40°C 6.8
TA = 25°C 6.8 8.8
TA = 85°C 6.8
TA = 125°C 6.8
VPmax Positive trigger threshold voltage VDD = 5 TA = –55°C 3.6 V
TA = –40°C 3.6
TA = 25°C 2.9 3.6
TA = 85°C 3.6
TA = 125°C 3.6
VDD = 10 TA = –55°C 7.1
TA = –40°C 7.1
TA = 25°C 5.9 7.1
TA = 85°C 7.1
TA = 125°C 7.1
VDD = 15 TA = –55°C 10.8
TA = –40°C 10.8
TA = 25°C 8.8 10.8
TA = 85°C 10.8
TA = 125°C 10.8
VNmin Negative trigger threshold voltage VDD = 5 TA = –55°C 0.9 V
TA = –40°C 0.9
TA = 25°C 0.9 1.9
TA = 85°C 0.9
TA = 125°C 0.9
VDD = 10 TA = –55°C 2.5
TA = –40°C 2.5
TA = 25°C 2.5 3.9
TA = 85°C 2.5
TA = 125°C 2.5
VDD = 15 TA = –55°C 4
TA = –40°C 4
TA = 25°C 4 5.8
TA = 85°C 4
TA = 125°C 4
VNmax Negative trigger threshold voltage VDD = 5 TA = –55°C 2.8 V
TA = –40°C 2.8
TA = 25°C 1.9 2.8
TA = 85°C 2.8
TA = 125°C 2.8
VDD = 10 TA = –55°C 5.2
TA = –40°C 5.2
TA = 25°C 3.9 5.2
TA = 85°C 5.2
TA = 125°C 5.2
VDD = 15 TA = –55°C 7.4
TA = –40°C 7.4
TA = 25°C 5.8 7.4
TA = 85°C 7.4
TA = 125°C 7.4
VHmin Hysteresis voltage VDD = 5 TA = –55°C 0.3 V
TA = –40°C 0.3
TA = 25°C 0.3 0.9
TA = 85°C 0.3
TA = 125°C 0.3
VDD = 10 TA = –55°C 1.2
TA = –40°C 1.2
TA = 25°C 1.2 2.3
TA = 85°C 1.2
TA = 125°C 1.2
VDD = 15 TA = –55°C 1.6
TA = –40°C 1.6
TA = 25°C 1.6 3.5
TA = 85°C 1.6
TA = 125°C 1.6
VHmax Hysteresis voltage VDD = 5 TA = –55°C 1.6 V
TA = –40°C 1.6
TA = 25°C 0.9 1.6
TA = 85°C 1.6
TA = 125°C 1.6
VDD = 10 TA = –55°C 3.4
TA = –40°C 3.4
TA = 25°C 2.3 3.4
TA = 85°C 3.4
TA = 125°C 3.4
VDD = 15 TA = –55°C 5
TA = –40°C 5
TA = 25°C 3.5 5
TA = 85°C 5
TA = 125°C 5
IOLmin Output low (sink) current VO = 0.4, VIN = 0 or 5,
VDD = 5
TA = –55°C 0.64 mA
TA = –40°C 0.61
TA = 25°C 0.51 1
TA = 85°C 0.42
TA = 125°C 0.36
VO = 0.5, VIN = 0 or 10,
VDD = 10
TA = –55°C 1.6
TA = –40°C 1.5
TA = 25°C 1.3 2.6
TA = 85°C 1.1
TA = 125°C 0.9
VO = 1.5, VIN = 0 or 15,
VDD = 15
TA = –55°C 4.2
TA = –40°C 4
TA = 25°C 3.4 6.8
TA = 85°C 2.8
TA = 125°C 2.4
IOHmin Output high (source) current VO = 4.6, VIN = 0 or 5,
VDD = 5
TA = –55°C –0.64 mA
TA = –40°C –0.61
TA = 25°C –0.51 –1
TA = 85°C –0.42
TA = 125°C –0.36
VO = 2.5, VIN = 0 or 5,
VDD = 5
TA = –55°C –2
TA = –40°C –1.8
TA = 25°C –1.6 –3.2
TA = 85°C –1.3
TA = 125°C –1.15
VO = 9.5, VIN = 0 or 10,
VDD = 10
TA = –55°C –1.6
TA = –40°C –1.5
TA = 25°C –1.3 –2.6
TA = 85°C –1.1
TA = 125°C –0.9
VO = 13.5, VIN = 0 or 15,
VDD = 15
TA = –55°C –4.2
TA = –40°C –4
TA = 25°C –3.4 –6.8
TA = 85°C –2.8
TA = 125°C –2.4
VOLmax Low-level output voltage VIN = 5, VDD = 5 TA = –55°C, –40°C,
25°C, 85°C, and 125°C
0 0.05 V
VIN = 10, VDD = 10 TA = –55°C, –40°C,
25°C, 85°C, and 125°C
0 0.05
VIN = 15, VDD = 15 TA = –55°C, –40°C,
25°C, 85°C, and 125°C
0 0.05
VOHmin High-level output voltage VIN = 0, VDD = 5 TA = –55°C, –40°C,
25°C, 85°C, and 125°C
4.95 5 V
VIN = 0, VDD = 10 TA = –55°C, –40°C,
25°C, 85°C, and 125°C
9.95 10
VIN = 0, VDD = 15 TA = –55°C, –40°C,
25°C, 85°C, and 125°C
14.95 15
IINmax Input current VIN = 0 or 18, VDD = 18 TA = –55°C ±0.1 µA
TA = –40°C ±0.1
TA = 25°C ±0.00001 ±0.1
TA = 85°C ±1
TA = 125°C ±1

Electrical Characteristics: Dynamic

at TA = 25°C, input tr, tf = 20 ns, CL = 50 pF, and RL = 200 kΩ (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
tPHL,
tPLH
Propagation delay time VDD = 5 140 280 ns
VDD = 10 70 140
VDD = 15 60 120
tTHL,
tTLH
Transition time VDD = 5 100 200 ns
VDD = 10 50 100
VDD = 15 40 80
CIN Input capacitance Any input 5 7.5 pF

Typical Characteristics

CD40106B D001_SCHS063.gif Figure 1. Typical Output Low (Sink)
Current Characteristics
CD40106B D003_SCHS063.gif Figure 3. Typical Output High (Source)
Current Characteristics
CD40106B D016_Des_SCHS097.gif Figure 5. Typical Current and Voltage
Transfer Characteristics
CD40106B D018_SCHS097.gif Figure 7. Typical Propagation Delay Time as a
Function of Load Capacitance
CD40106B D019_SCHS097.gif Figure 9. Typical Power Dissipation Per Trigger as a
Function of Input Frequency
CD40106B D021_SCHS097.gif Figure 11. Typical Percent Hysteresis as a Function of Supply Voltage
CD40106B D002_SCHS063.gif Figure 2. Minimum Output Low (Sink)
Current Characteristics
CD40106B D004_SCHS063.gif Figure 4. Minimum Output High (Source)
Current Characteristics
CD40106B D017_Des_SCHS097.gif Figure 6. Typical Voltage Transfer Characteristics as a
Function of Temperature
CD40106B D010_SCHS063.gif Figure 8. Typical Transition Time as a
Function of Load Capacitance
CD40106B D020_SCHS097.gif Figure 10. Typical Trigger Threshold Voltage as a
Function of Supply Voltage