JAJSNZ2E February 2001 – June 2022 CD54HCT373 , CD74HCT373
PRODUCTION DATA
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE | TA = 25°C | TA = –55°C to 125°C | TA = –40°C to 85°C | UNIT | |||
---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | |||||
tpd | D | Q | CL = 50 pF | 32 | 48 | 40 | ns | |||
LE | 35 | 53 | 44 | |||||||
ten | OE | Q | CL = 50 pF | 35 | 53 | 44 | ns | |||
tdis | OE | Q | CL = 50 pF | 35 | 53 | 44 | ns | |||
tt | Q | CL = 50 pF | 12 | 18 | 15 | ns |