JAJSRL8H June 2007 – February 2024 CDCE913 , CDCEL913
PRODUCTION DATA
At a given input frequency (ƒIN), use Equation 1 to calcualte the output frequency (ƒOUT) of the CDCE913 or CDCEL913 device.
where
Use Equation 2 to calculate the target VCO frequency (ƒVCO) of each PLL.
The PLL internally operates as fractional divider and requires the following multiplier/divider settings:
where
N′ = N × 2P
N ≥ M;
80 MHz ≤ ƒVCO ≤ 230 MHz
16 ≤ Q ≤ 63
0 ≤ P ≤ 4
0 ≤ R ≤ 51
Example: | |||
for ƒIN = 27 MHz; M = 1; N = 4; Pdiv = 2 | for ƒIN = 27 MHz; M = 2; N = 11; Pdiv = 2 | ||
→ | fOUT = 54 MHz | → | fOUT = 74.25 MHz |
→ | fVCO = 108 MHz | → | fVCO = 148.50 MHz |
→ | P = 4 – int(log24) = 4 – 2 = 2 | → | P = 4 – int(log25.5) = 4 – 2 = 2 |
→ | N' = 4 × 22 = 16 | → | N' = 11 × 22 = 44 |
→ | Q = int(16) = 16 | → | Q = int(22) = 22 |
→ | R = 16 – 16 = 0 | → | R = 44 – 44 = 0 |
The values for P, Q, R, and N’ are automatically calculated when using TI Pro-Clock™ software.