SCAS878C May   2009  – January 2016 CDCLVP2108

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Pin Configuration and Functions
  6. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics: LVCMOS Input, at VCC = 2.375 V to 3.6 V
    6. 6.6  Electrical Characteristics: Differential Input, at VCC = 2.375 V to 3.6 V
    7. 6.7  Electrical Characteristics: LVPECL Output, at VCC = 2.375 V to 2.625 V
    8. 6.8  Electrical Characteristics: LVPECL Output, at VCC = 3 V to 3.6 V
    9. 6.9  Timing Requirements, at VCC = 2.375 V to 2.625 V
    10. 6.10 Timing Requirements, at VCC = 3 V to 3.6 V
    11. 6.11 Typical Characteristics
  7. 7 Parameter Measurement Information
    1. 7.1 Test Configurations
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
    4. 8.4 Device Functional Modes
      1. 8.4.1 LVPECL Output Termination
      2. 8.4.2 Input Termination
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
    1. 10.1 Power-Supply Filtering
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
    3. 11.3 Thermal Considerations
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 Community Resources
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

6 Specifications

6.1 Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VCC Supply voltage(2) –0.5 4.6 V
VIN Input voltage(3) –0.5 VCC + 0.5 V
VOUT Output voltage(3) –0.5 VCC + 0.5 V
IIN Input current 20 mA
IOUT Output current 50 mA
TA Specified free-air temperature (no airflow) –40 85 °C
TJ Maximum junction temperature 125 °C
Tstg Storage temperature –65 150 °C
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) All supply voltages must be supplied simultaneously.
(3) The input and output negative voltage ratings may be exceeded if the input clamp-current and output clamp-current ratings are observed.

6.2 ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) 2000 V
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) 1000
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

6.3 Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN NOM MAX UNIT
VCC Supply voltage 2.375 2.50/3.30 3.60 V
TA Ambient temperature –40 85 °C
TPCB PCB temperature (measured at thermal pad) 105 °C

6.4 Thermal Information

See (2)(3)
THERMAL METRIC(1) CDCLVP2108 UNIT
RGZ (VQFN)
48 PINS
RθJA Junction-to-ambient thermal resistance 0 LFM 30.8 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 18.2 °C/W
RθJB Junction-to-board thermal resistance 8.3 °C/W
ψJT Junction-to-top characterization parameter 0.5 °C/W
ψJB Junction-to-board characterization parameter 8.3 °C/W
RθJC(bot) Junction-to-case (bottom) thermal resistance 3.8 °C/W
θJP (4) Thermal resistance, junction-to-pad 3.67 °C/W
(1) For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report (SPRA953).
(2) The package thermal resistance is calculated in accordance with JESD 51 and JEDEC 2S2P (high-K board).
(3) Connected to GND with 16 thermal vias (0.3-mm diameter).
(4) RθJP (junction-to-pad) is used for the VQFN package, because the primary heat flow is from the junction to the GND pad of the VQFN package.

6.5 Electrical Characteristics: LVCMOS Input, at VCC = 2.375 V to 3.6 V

at TA = –40°C to +85°C and TPCB ≤ 105°C (unless otherwise noted)(1)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
fIN Input frequency 200 MHz
Vth Input threshold voltage External threshold voltage applied to complementary input 1.1 1.8 V
VIH Input high voltage Vth + 0.1 VCC V
VIL Input low voltage 0 Vth – 0.1 V
IIH Input high current VCC = 3.6 V, VIH = 3.6 V 40 μA
IIL Input low current VCC = 3.6 V, VIL = 0 V –40 μA
ΔV/ΔT Input edge rate 20% to 80% 1.5 V/ns
ICAP Input capacitance 5 pF
(1) Figure 5 and Figure 6 show DC test setup.

6.6 Electrical Characteristics: Differential Input, at VCC = 2.375 V to 3.6 V

at TA = –40°C to +85°C and TPCB ≤ 105°C (unless otherwise noted)(1)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
fIN Input frequency Clock input 2000 MHz
VIN, DIFF, PP Differential input peak-peak voltage fIN ≤ 1.5 GHz 0.1 1.5 V
1.5 GHz ≤ fIN ≤ 2 GHz 0.2 1.5 V
VICM Input common-mode level 1 VCC – 0.3 V
IIH Input high current VCC = 3.6 V, VIH = 3.6 V 40 μA
IIL Input low current VCC = 3.6 V, VIL = 0 V –40 μA
ΔV/ΔT Input edge rate 20% to 80% 1.5 V/ns
ICAP Input capacitance 5 pF
(1) Figure 7 and Figure 8 show DC test setup. Figure 9 shows AC test setup.

6.7 Electrical Characteristics: LVPECL Output, at VCC = 2.375 V to 2.625 V

at TA = –40°C to +85°C and TPCB ≤ 105°C (unless otherwise noted)(1)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
VOH Output high voltage TA ≤ 85°C VCC – 1.26 VCC – 0.9 V
TPCB ≤105°C VCC – 1.26 VCC – 0.83
VOL Output low voltage TA ≤ 85°C VCC – 1.7 VCC – 1.3 V
TPCB ≤105°C VCC – 1.7 VCC – 1.25
VOUT, DIFF, PP Differential output peak-peak voltage fIN ≤ 2 GHz 0.5 1.35 V
VAC_REF Input bias voltage(2) IAC_REF = 2 mA VCC – 1.6 VCC – 1.1 V
IEE Supply internal current Outputs unterminated,
TA ≤ 85°C
115 mA
Outputs unterminated,
TPCB≤ 105ºC
117
ICC Output and internal supply current All outputs terminated, 50 Ω to VCC – 2
TA ≤ 85°C
620 mA
All outputs terminated, 50 Ω to VCC – 2
TPCB≤ 105ºC
677
(1) Figure 10 and Figure 11 show DC and AC test setup.
(2) Internally generated bias voltage (VAC_REF) is for 3.3-V operation only. TI recommends applying externally generated bias voltage for VCC < 3 V.

6.8 Electrical Characteristics: LVPECL Output, at VCC = 3 V to 3.6 V

at TA = –40°C to +85°C and TPCB ≤ 105°C (unless otherwise noted)(1)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
VOH Output high voltage TA ≤ 85°C VCC – 1.26 VCC – 0.9 V
TPCB≤ 105ºC VCC – 1.26 VCC – 0.85
VOL Output low voltage TA ≤ 85°C VCC – 1.7 VCC – 1.3 V
TPCB≤ 105ºC VCC – 1.7 VCC – 1.3
VOUT, DIFF, PP Differential output peak-peak voltage fIN ≤ 2 GHz 0.65 1.35 V
VAC_REF Input bias voltage IAC_REF = 2 mA VCC – 1.6 VCC – 1.1 V
IEE Supply internal current Outputs unterminated,
TA ≤ 85°C
115 mA
Outputs unterminated,
TPCB≤ 105ºC
117
ICC Output and internal supply current All outputs terminated, 50 Ω to VCC – 2
TA ≤ 85°C
620 mA
All outputs terminated, 50 Ω to VCC – 2
TPCB≤ 105ºC
677
(1) Figure 10 and Figure 11 show DC and AC test setup.
(2) 100-MHz Wenzel oscillator, Input slew rate = 0.9 V/ns (single-ended)
(3) 100-MHz Wenzel oscillator, Input slew rate = 3.4 V/ns (differential)
(4) 122.88-MHz Rohde & Schwarz SMA100A, Input slew rate = 3.7 V/ns (differential)
(5) 156.25-MHz Crystek CPRO33 oscillator, Input slew rate = 2.9 V/ns (differential)
(6) 312.5-MHz Rohde & Schwarz SMA100A, Input slew rate = 4 V/ns (differential)

6.9 Timing Requirements, at VCC = 2.375 V to 2.625 V

Refer to Figure 1 and Figure 2.
MIN NOM MAX UNIT
tPD Propagation delay VIN, DIFF, PP = 0.1 V 550 ps
VIN, DIFF, PP = 0.3 V 550
tSK,PP Part-to-part skew 150 ps
tSK,O_WB Within bank output skew Both inputs have equal skew 25 ps
tSK,O_BB Bank-to-bank output skew Crossing-point-to-crossing-point distortion, fOUT = 100 MHz 30 ps
tSK,P Pulse skew (with 50% duty cycle input) –50 50 ps
tRJIT Random additive jitter (with 50% duty cycle input) fOUT = 100 MHz, VIN,SE = VCC,
Vth = 1.25 V, 10 kHz to 20 MHz
0.124 ps, RMS
fOUT = 100 MHz, VIN,SE = 0.9 V,
Vth = 1.1 V, 10 kHz to 20 MHz
0.178 ps, RMS
fOUT = 2 GHz, VIN,DIFF,PP = 0.2 V,
VICM = 1 V, 10 kHz to 20 MHz
0.061 ps, RMS
fOUT = 100 MHz, VIN,DIFF,PP = 0.15 V,
VICM = 1 V, 10 kHz to 20 MHz
0.119 ps, RMS
fOUT = 100 MHz, VIN,DIFF,PP = 1 V,
VICM = 1 V, 10 kHz to 20 MHz
0.104 ps, RMS
fOUT,8 = 500 MHz, VIN,DIFF,PP,0 = 0.15 V,
VICM, 0 = 1 V, fOUT, 7 = 62.5 MHz,
VIN,SE,1 = VCC, Vth, 1 = VCC/2
–46.6 dBc
PSPUR Coupling on differential OUT8 from OUT7 in the frequency spectrum
of fOUT, 8 ±(fOUT, 8/2) with
synchronous inputs
fOUT,8 = 500 MHz, VIN,DIFF,PP,0 = 0.15 V,
VICM, 0 = 1 V, fOUT, 7 = 62.5 MHz,
VIN,DIFF,PP,1 = 1 V, VICM, 1 = 1 V
–49.1 dBc
fOUT,8 = 500 MHz, VIN,DIFF,PP,0 = 0.15 V,
VICM, 0 = 1 V, fOUT, 7 = 15.625 MHz,
VIN,SE,1 = VCC, Vth, 1 = VCC/2
–61
fOUT,8 = 500 MHz, VIN,DIFF,PP,0 = 0.15 V,
VICM, 0 = 1 V, fOUT, 7 = 15.625 MHz,
VIN,DIFF,PP,1 = 1 V, VICM, 1 = 1 V
–62.5
tR/tF Output rise/fall time 20% to 80% 200 ps

6.10 Timing Requirements, at VCC = 3 V to 3.6 V

Refer to Figure 1 and Figure 2.
MIN NOM MAX UNIT
tPD Propagation delay VIN, DIFF, PP = 0.1 V 550 ps
VIN, DIFF, PP = 0.3 V 550
tSK,PP Part-to-part skew 150 ps
tSK,O_WB Within bank output skew 25 ps
tSK,O_BB Bank-to-bank output skew Both inputs have equal skew 30 ps
tSK,P Pulse skew (with 50% duty cycle input) Crossing-point-to-crossing-point distortion, fOUT = 100 MHz –50 50 ps
tRJIT Random additive jitter (with 50% duty cycle input) fOUT = 100 MHz,(2) VIN,SE = VCC,
Vth = 1.65 V, 10 kHz to 20 MHz
0.121 ps, RMS
fOUT = 100 MHz,(2) VIN,SE = 0.9 V,
Vth = 1.1 V, 10 kHz to 20 MHz
0.185 ps, RMS
fOUT = 2 GHz, VIN,DIFF,PP = 0.2 V,
VICM = 1 V, 10 kHz to 20 MHz
0.077 ps, RMS
fOUT = 100 MHz,(2) VIN,DIFF,PP = 0.15 V,
VICM = 1 V, 10 kHz to 20 MHz
0.122 ps, RMS
fOUT = 100 MHz,(2) VIN,DIFF,PP = 1 V,
VICM = 1 V, 10 kHz to 20 MHz
0.105 ps, RMS
fOUT,8 = 500 MHz, VIN,DIFF,PP,0 = 0.15 V,
VICM, 0 = 1 V, fOUT, 7 = 62.5 MHz,
VIN,SE,1 = VCC, Vth, 1 = VCC/2
–48.5 dBc
fOUT = 100 MHz(3), Input AC-coupled,
VICM = VAC_REF, 12 kHz to 20 MHz
0.068 ps, RMS
fOUT = 122.88 MHz(4), Input AC-coupled,
VICM = VAC_REF, 12 kHz to 20 MHz
0.056 ps, RMS
fOUT = 156.25 MHz(5), Input AC-coupled,
VICM = VAC_REF, 12 kHz to 20 MHz
0.047 ps, RMS
fOUT = 312.5 MHz(6), Input AC-coupled,
VICM = VAC_REF, 12 kHz to 20 MHz
0.026 ps, RMS
PSPUR Coupling on differential OUT8 from OUT7 in the frequency spectrum
of fOUT, 8 ±(fOUT, 8/2) with
synchronous inputs
fOUT,8 = 500 MHz, VIN,DIFF,PP,0 = 0.15 V,
VICM, 0 = 1 V, fOUT, 7 = 62.5 MHz,
VIN,SIFF,PP,1 = 1 V, VICM, 1 = 1 V
–50.6 dBc
fOUT,8 = 500 MHz, VIN,DIFF,PP,0 = 0.15 V,
VICM, 0 = 1 V, fOUT, 7 = 15.625 MHz,
VIN,SE,1 = VCC, Vth, 1 = VCC/2
–60.5 dBc
fOUT,8 = 500 MHz, VIN,DIFF,PP,0 = 0.15 V,
VICM, 0 = 1 V, fOUT, 7 = 15.625 MHz,
VIN,DIFF,PP,1 = 1 V, VICM, 1 = 1 V
–60.9 dBc
tR/tF Output rise/fall time 20% to 80% 200 ps

Figure 1 shows the output voltage and rise/fall time. Output and part-to-part skew are shown in Figure 2.

CDCLVP2108 ai_vo_tr_tf_cas878.gif Figure 1. Output Voltage and Rise/Fall Time
CDCLVP2108 ai_vo_skew_cas878.gif
1. Output skew is calculated as the greater of the following: As the difference between the fastest and the slowest tPLHn (n = 0, 1, 2....15), or as the difference between the fastest and the slowest tPHLn (n = 0, 1, 2....15).
2. Part-to-part skew is calculated as the greater of the following: As the difference between the fastest and the slowest tPLHn (n = 0, 1, 2....15) across multiple devices, or the difference between the fastest and the slowest tPHLn (n = 0, 1, 2....15) across multiple devices.
Figure 2. Output and Part-to-Part Skew

6.11 Typical Characteristics

at TA = –40°C to +85°C (unless otherwise noted)
CDCLVP2108 tc_fqcy_diff_vout_swing01_cas878.gif Figure 3. Differential Output Peak-to-Peak Voltage vs Frequency
CDCLVP2108 tc_fqcy_diff_vout_swing02_cas878.gif Figure 4. Differential Output Peak-to-Peak Voltage vs Frequency