SLPS584B December   2015  – December 2017 CSD95377Q4M
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
      1. 7.3.1 Powering CSD95377Q4M and Gate Drivers
      2. 7.3.2 Undervoltage Lockout (UVLO) Protection
      3. 7.3.3 PWM Pin
      4. 7.3.4 SKIP# Pin
        1. 7.3.4.1 Zero Crossing (ZX) Operation
      5. 7.3.5 Integrated Boost-Switch
    4. 7.4 Device Functional Modes
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Application Curves
    3. 8.3 System Example
      1. 8.3.1 Power Loss Curves
      2. 8.3.2 Safe Operating Area (SOA) Curves
      3. 8.3.3 Normalized Curves
      4. 8.3.4 Calculating Power Loss and SOA
        1. 8.3.4.1 Design Example
        2. 8.3.4.2 Calculating Power Loss
        3. 8.3.4.3 Calculating SOA Adjustments
  9. 9 Layout
    1. 9.1 Layout Guidelines
      1. 9.1.1 Recommended PCB Design Overview
      2. 9.1.2 Electrical Performance
    2. 9.2 Layout Example
    3. 9.3 Thermal Considerations
  10. 10Device and Documentation Support
    1. 10.1 Receiving Notification of Documentation Updates
    2. 10.2 Community Resources
    3. 10.3 Trademarks
    4. 10.4 Electrostatic Discharge Caution
    5. 10.5 Glossary
  11. 11Mechanical, Packaging, and Orderable Information
    1. 11.1 Mechanical Drawing
    2. 11.2 Recommended PCB Land Pattern
    3. 11.3 Recommended Stencil Opening

パッケージ・オプション

デバイスごとのパッケージ図は、PDF版データシートをご参照ください。

メカニカル・データ(パッケージ|ピン)
  • DPC|8
サーマルパッド・メカニカル・データ
発注情報

Specifications

Absolute Maximum Ratings

TA = 25°C (unless otherwise noted)(1)
MIN MAX UNIT
VIN to PGND –0.3 20 V
VSW to PGND , VIN to VSW –0.3 20 V
VSW to PGND, VIN to VSW (<10 ns) –7 23 V
VDD to PGND –0.3 6 V
PWM, SKIP# to PGND –0.3 6 V
BOOT to PGND –0.3 25 V
BOOT to PGND (<10 ns) –2 28 V
BOOT to BOOT_R –0.3 6 V
BOOT to BOOT_R (duty cycle < 0.2%) 8 V
PD Power dissipation 8 W
TJ Operating temperature –40 150 °C
Tstg Storage temperature –55 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated in the Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.

ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human-body model (HBM)(1) ±1000 V
Charged-device model (CDM)(2) ±500
JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

Recommended Operating Conditions

TA = 25°C (unless otherwise noted)
MIN MAX UNIT
VDD Gate drive voltage 4.5 5.5 V
VIN Input supply voltage (1) 16 V
IOUT Continuous output current VIN = 12 V, VDD = 5 V, VOUT = 1.8 V,
ƒSW = 500 kHz, LOUT = 0.29 µH(3)
35 A
IOUT-PK Peak output current(3)(2) 70 A
ƒSW Switching frequency CBST = 0.1 µF (min) 2000 kHz
On-time duty cycle 85%
Minimum PWM On-time 40 ns
Operating temperature –40 125 °C
Operating at high VIN can create excessive AC voltage overshoots on the switch node (VSW) during MOSFET switching transients. For reliable operation, the switch node (VSW) to ground voltage must remain at or below the Absolute Maximum Ratings.
Measurement made with six 10-µF (TDK C3216X5R1C106KT or equivalent) ceramic capacitors placed across VIN to PGND pins.
Peak output current is applied for tp = 10 ms, duty cycle ≤ 1%.

Thermal Information

TA = 25°C (unless otherwise noted)
THERMAL METRIC MIN TYP MAX UNIT
RθJC(top) Thermal resistance junction-to-case (top of package)(1) 22.8 °C/W
RθJB Junction-to-board thermal resistance(2) 2.5 °C/W
RθJC is determined with the device mounted on a 1-in2 (6.45-cm2), 2-oz (0.071-mm) thick Cu pad on a 1.5-in × 1.5-in, 0.06-in (1.52-mm) thick FR4 board.
RθJB value based on hottest board temperature within 1 mm of the package.

Electrical Characteristics

TA = 25°C, VDD = POR to 5.5 V (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
PLOSS
Power loss(1) VIN = 12 V, VDD = 5 V, VOUT = 1.8 V, IOUT = 15 A,
ƒSW = 500 kHz, LOUT = 0.29 µH, TJ = 25°C
1.6 W
Power loss(1) VIN = 12 V, VDD = 5 V, VOUT = 1.8 V, IOUT = 15 A,
ƒSW = 500 kHz, LOUT = 0.29 µH, TJ = 125°C
1.8 W
VIN
IQ VIN quiescent current PWM = float 1 µA
VDD
IDD Standby supply current PWM = float, VSKIP# = VDD or 0 V 130 µA
VSKIP# = float 8
IDD Operating supply current PWM = 50% duty cycle, ƒSW = 500 kHz 8.6 mA
POWER-ON RESET AND UNDERVOLTAGE LOCKOUT
VDD rising Power-on reset 4.15 V
VDD falling UVLO 3.7 V
Hysteresis 0.2 V
PWM AND SKIP# I/O SPECIFICATIONS
RI Input impedance Pullup to VDD 1700 kΩ
Pulldown (to GND) 800 kΩ
VIH Logic level high 2.65 V
VIL Logic level low 0.6 V
VIHH Hysteresis 0.2 V
VTS Tri-state voltage 1.3 2 V
tTHOLD(off1) Tri-state activation time (falling) PWM 60 ns
tTHOLD(off2) Tri-state activation time (rising) PWM 60 ns
tTSKF Tri-state activation time (falling) SKIP# 1 ns
tTSKR Tri-state activation time (rising) SKIP# 1 µs
t3RD(PWM) Tri-state exit time PWM(2) 100 ns
t3RD(SKIP#) Tri-state exit time SKIP#(2) 50 µs
BOOTSTRAP SWITCH
VFBST Forward voltage IF = 10 mA 120 240 mV
IRLEAK Reverse leakage(2) VBOOT – VDD = 25 V 2 µA
Measurement made with six 10-µF (TDK C3216X5R1C106KT or equivalent) ceramic capacitors placed across VIN to PGND pins.
Specified by design.