JAJSES1D August 2013 – February 2018 DAC3151 , DAC3161 , DAC3171
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | DAC3151 | DAC3161 | DAC3171 | UNIT | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP(1) | MAX | MIN | TYP(1) | MAX | MIN | TYP(1) | MAX | ||||
| Resolution | 10 | 12 | 14 | Bits | ||||||||
| DC ACCURACY | ||||||||||||
| DNL differential nonlinearity | 1 LSB = IOUTFS / 210 for DAC3151,
1 LSB = IOUTFS / 212 for DAC3161, 1 LSB = IOUTFS / 214 for DAC3171 |
±0.04 | ±0.2 | ±1 | LSB | |||||||
| INL integral nonlinearity | ±0.15 | ±0.5 | ±2 | LSB | ||||||||
| ANALOG OUTPUTS | ||||||||||||
| Coarse gain linearity | ±0.4 | ±0.4 | ±0.4 | LSB | ||||||||
| Offset error | Mid code offset | 0.01% | 0.01% | 0.01% | FSR | |||||||
| Gain error | With external reference | ±2% | ±2% | ±2% | FSR | |||||||
| With internal reference | ±2% | ±2% | ±2% | |||||||||
| Gain mismatch | With internal reference | –2% | 2% | –2% | 2% | –2% | 2% | FSR | ||||
| Minimum full scale output current | Nominal full-scale current,
IOUTFS = 16 × IBAIS current |
2 | 2 | 2 | mA | |||||||
| Maximum full scale output current | 20 | 20 | 20 | |||||||||
| Output compliance range | IOUTFS = 20 mA | –0.5 | 1 | –0.5 | 1 | –0.5 | 1 | V | ||||
| Output resistance | 300 | 300 | 300 | kΩ | ||||||||
| Output capacitance | 5 | 5 | 5 | pF | ||||||||
| REFERENCE OUTPUT | ||||||||||||
| VREF | Reference output voltage | 1.14 | 1.2 | 1.26 | 1.14 | 1.2 | 1.26 | 1.14 | 1.2 | 1.26 | V | |
| Reference output current | 100 | 100 | 100 | nA | ||||||||
| REFERENCE INPUT | ||||||||||||
| VEXTIO input voltage range | External reference mode | 0.1 | 1.2 | 1.25 | 0.1 | 1.2 | 1.25 | 0.1 | 1.2 | 1.25 | V | |
| Input resistance | 1 | 1 | 1 | MΩ | ||||||||
| Small signal bandwidth | 500 | 500 | 500 | kHz | ||||||||
| Input capacitance | 100 | 100 | 100 | pF | ||||||||
| TEMPERATURE COEFFICIENTS | ||||||||||||
| Offset drift | ±1 | ±1 | ±1 | ppm of FSR/°C | ||||||||
| Gain drift | With external reference | ±15 | ±15 | ±15 | ppm/°C | |||||||
| With internal reference | ±30 | ±30 | ±30 | |||||||||
| Reference voltage drift | ±8 | ±8 | ±8 | ppm/°C | ||||||||
| POWER CONSUMPTION | ||||||||||||
| IVDDA33 | 3.3 V analog supply current | MODE 1
fDAC = 491.52 MSPS, QMC on, IF = 20 MHz, input full word width |
28 | 28 | 28 | 35 | mA | |||||
| ICLKVDD18 | 1.8 V clock and analog supply current (CLKVDD18 and VDDA18) | 47 | 47 | 47 | 56 | mA | ||||||
| IDIGVDD18 | 1.8 V digital supply current
(DIGVDD18 and VFUSE) |
110 | 110 | 110 | 125 | mA | ||||||
| IIOVDD | 1.8 V IO supply current | 0.002 | 0.002 | 0.002 | 0.015 | mA | ||||||
| Pdis | Total power dissipation | 375 | 375 | 375 | 442 | mW | ||||||
| IVDDA33 | 3.3 V analog supply current | MODE 2
fDAC = 320 MSPS, QMC on, IF = 20 MHz, input full word width |
28 | 28 | 28 | mA | ||||||
| ICLKVDD18 | 1.8 V clock and analog supply current (CLKVDD18 and VDDA18) | 37 | 37 | 37 | mA | |||||||
| IDIGVDD18 | 1.8 V digital supply current
(DIGVDD18 and VFUSE) |
80 | 80 | 80 | mA | |||||||
| IIOVDD | 1.8 V IO supply current | 0.002 | 0.002 | 0.002 | mA | |||||||
| Pdis | Total power dissipation | 303 | 303 | 303 | mW | |||||||
| IVDDA33 | 3.3 V analog supply current | MODE 3
Sleep mode, fDAC = 491.52 MSPS, DAC in sleep mode, input full word width |
2.6 | 2.6 | 2.6 | mA | ||||||
| ICLKVDD18 | 1.8 V clock and analog supply current (CLKVDD18 and VDDA18) | 43 | 43 | 43 | mA | |||||||
| IDIGVDD18 | 1.8 V digital supply current
(DIGVDD18 and VFUSE) |
106 | 106 | 106 | mA | |||||||
| IIOVDD | 1.8 V IO supply current | 0.003 | 0.003 | 0.003 | mA | |||||||
| Pdis | Total power dissipation | 277 | 277 | 277 | mW | |||||||
| IVDDA33 | 3.3 V analog supply current | MODE 4
Power-down mode, no clock, DAC in sleep mode, input full word width |
1.6 | 4 | 1.6 | 4 | 1.6 | 4 | mA | |||
| ICLKVDD18 | 1.8 V clock and analog supply current (CLKVDD18 and VDDA18) | 1.8 | 4 | 1.8 | 4 | 1.8 | 4 | mA | ||||
| IDIGVDD18 | 1.8 V digital supply current
(DIGVDD18 and VFUSE) |
0.7 | 3 | 0.7 | 3 | 0.7 | 3 | mA | ||||
| IIOVDD | 1.8 V IO supply current | 0.003 | 0.015 | 0.003 | 0.015 | 0.003 | 0.015 | mA | ||||
| Pdis | Total power dissipation | 10 | 26 | 10 | 26 | 10 | 26 | mW | ||||
| PSRR | Power supply rejection ratio | DC tested | –0.4% | 0.4% | –0.4% | 0.4% | –0.4% | 0.4% | FSR/V | |||