JAJSES1D August 2013 – February 2018 DAC3151 , DAC3161 , DAC3171
PRODUCTION DATA.
Register Name | Addr (Hex) | Bit | Name | Function | Default Value |
---|---|---|---|---|---|
Config10 | 0x0A | 15:12 | coarse_ dac | Scales the output current is 16 equal steps. | 1111 |
11 | fuse_ sleep | Put the fuses to sleep when set high. | 0 | ||
10 | reserved | reserved | 0 | ||
9 | reserved | reserved | 0 | ||
8 | tsense_ sleep | When asserted the temperature sensor is put to sleep. | 0 | ||
7 | clkrecv_ ena | Turn on the DAC CLOCK receiver block when asserted. | 1 | ||
6 | sleepa | When asserted DACA is put to sleep. | 0 | ||
5 | sleepb | When asserted DACB is put to sleep. Note: This bit needs to be programmed to 1 to save additional power. | 0 | ||
4:0 | reserved | reserved | 00000 |