JAJSCY4D December 2016 – December 2023 DAC38RF80 , DAC38RF83 , DAC38RF84 , DAC38RF85 , DAC38RF90 , DAC38RF93
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| 0 | 0 | 0 | 0 | 0 | 0 | 0 | x |
| W0C | W0C | W0C | W0C | W0C | W0C | W0C | W0C |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| 0 | 0 | 0 | 0 | 0 | 1 | 0 | 1 |
| W0C | W0C | W0C | W0C | W0C | W0C | W0C | W0C |
| LEGEND: R/W = Read/Write; R = Read only; W0C = Write 0 to clear bit; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:9 | Reserved | W0C | 0000000 | Reserved |
| 8 | ALM_SYSRPHASE4 | W0C | 0 | If high the sysrefphase4 state has been observed in the sysrefalign logic at least once since the last sysrefalign sync. |
| 7 | ALM_SYSRPHASE3 | W0C | 0 | If high the sysrefphase3 state has been observed in the sysrefalign logic at least once since the last sysrefalign sync. |
| 6 | ALM_SYSRPHASE2 | W0C | 0 | If high the sysrefphase2 state has been observed in the sysrefalign logic at least once since the last sysrefalign sync. |
| 5 | ALM_SYSRPHASE1 | W0C | 0 | If high the sysrefphase1 state has been observed in the sysrefalign logic at least once since the last sysrefalign sync. |
| 4 | ALM_ALIGN_TO_R3 | W0C | 0 | If high the align_to_r3 state has been observed in the sysrefalign logic at least once since the last sysrefalign sync. TI Internal use only. |
| 3 | ALM_ALIGN_TO_R1 | W0C | 0 | If high the align_to_r1 state has been observed in the sysrefalign logic at least once since the last sysrefalign sync. TI Internal use only. |
| 2 | ALM_SD0_PLL | W0C | 0 | Driven high if the PLL in the Serdes 0 block goes out of lock. A false alarm is generated at startup when the PLL is locking. User will have to reset this bit after start to monitor accurately. |
| 1 | ALM_SD1_PLL | W0C | 0 | Driven high if the PLL in the Serdes 1 block goes out of lock. A false alarm is generated at startup when the PLL is locking. User will have to reset this bit after start to monitor accurately. |
| 0 | PLL_LOCK | W0C | 0 | Asserted when PLL is unlocked. |