JAJSCY4D December 2016 – December 2023 DAC38RF80 , DAC38RF83 , DAC38RF84 , DAC38RF85 , DAC38RF90 , DAC38RF93
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| Reserved | 0 | 0 | 0 | Reserved | 0 | 0 | x |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| 0 | 1 | 0 | 1 | 1 | 1 | 1 | 1 |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | Reserved | R/W | 0 | Reserved |
| 14:12 | OCTETPATH0_SEL | R/W | 000 | These bits are used by the
cross-bar switch to map any lane to any other lane. The 3 bit term
tells the mapper block what lane this particular lane is supposed to
be treated as. 000 = treat as lane0 001 = treat as lane1 010 = treat as lane2 011 = treat as lane3 100 = treat as lane4 101 = treat as lane5 110 = treat as lane6 111 = treat as lane7 |
| 11 | Reserved | R/W | 0 | Reserved |
| 10:8 | OCTETPATH1_SEL | R/W | 001 | These bits are used by the
cross-bar switch to map any lane to any other lane. The 3 bit term
tells the mapper block what lane this particular lane is supposed to
be treated as. 000 = treat as lane0 001 = treat as lane1 010 = treat as lane2 011 = treat as lane3 100 = treat as lane4 101 = treat as lane5 110 = treat as lane6 111 = treat as lane7 |
| 7 | Reserved | R/W | 0 | Reserved |
| 6:4 | OCTETPATH2_SEL | R/W | 010 | These bits are used by the
cross-bar switch to map any lane to any other lane. The 3 bit term
tells the mapper block what lane this particular lane is supposed to
be treated as. 000 = treat as lane0 001 = treat as lane1 010 = treat as lane2 011 = treat as lane3 100 = treat as lane4 101 = treat as lane5 110 = treat as lane6 111 = treat as lane7 |
| 3 | Reserved | R/W | 0 | Reserved |
| 2:0 | OCTETPATH3_SEL | R/W | 011 | These bits are used by the
cross-bar switch to map any lane to any other lane. The 3 bit term
tells the mapper block what lane this particular lane is supposed to
be treated as. 000 = treat as lane0 001 = treat as lane1 010 = treat as lane2 011 = treat as lane3 100 = treat as lane4 101 = treat as lane5 110 = treat as lane6 111 = treat as lane7 |