JAJSHR1A July 2019 – December 2019 DAC43401 , DAC53401
PRODUCTION DATA.
The DACx3401 output amplifier and internal reference can be independently powered down through the DAC_PDN bits (address D1h). At power up, the DAC output and the internal reference are disabled by default. In power-down mode, the DAC output (OUT pin) is in a high-impedance state. To change this state to 10kΩ-AGND (at power up), use the DAC_PDN bits (address D1h).
The DAC power-up state can be programmed to any state (power-down or normal mode) using the NVM. Table 4 shows the DAC power-down bits.
| REGISTER ADDRESS AND NAME | DAC_PDN[1] | DAC_PDN[0] | DESCRIPTION |
|---|---|---|---|
| D1h, GENERAL_CONFIG | 0 | 0 | Power up |
| 0 | 1 | Power down to 10 kΩ | |
| 1 | 0 | Power down to high impedance (HiZ) (default) | |
| 1 | 1 | Power down to 10 kΩ |