JAJSHR1A July 2019 – December 2019 DAC43401 , DAC53401
PRODUCTION DATA.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| X | MED_
ALARM_ HP |
MED_
ALARM_ MP |
MED_
ALARM_ LP |
RESERVED | MED_ALARM_
DEAD_TIME |
PULSE_
OFF_TIME |
PULSE_
ON_TIME |
||||||||
| X-0h | W-0h | W-0h | W-0h | RESERVED | W-0h | W-0h | W-0h | ||||||||
| Bit | Field | Type | Reset | Description | ||
|---|---|---|---|---|---|---|
| 15 - 11 | X | X | 00h | Don't care | ||
| 10 | MED_ALARM_HP | W | 0 | 0: No medical alarm waveform generated
1: High priority medical alarm waveform generated |
||
| 9 | MED_ALARM_MP | W | 0 | 0: No medical alarm waveform generated
1: Medium priority medical alarm waveform generated |
||
| 8 | MED_ALARM_LP | W | 0 | 0: No medical alarm waveform generated
1: Low priority medical alarm waveform generated |
||
| 7 - 6 | RESERVED | Reserved | 0 | RESERVED | ||
| 5 - 4 | INTERBURST_TIME | W | 00 | High priority alarm
00: 2.55 sec 01: 2.96 sec 10: 3.38 sec 11: 3.80 sec |
Medium priority alarm
00: 2.60 sec 01: 3.06 sec 10: 3.52 sec 11: 4.00 sec |
Low priority alarm
00: 16 sec 01: 16 sec 10: 16 sec 11: 16 sec |
| 3 - 2 | PULSE_OFF_TIME | W | 00 | High priority alarm
00: 15 msec 01: 36 msec 10: 58 msec 11: 80 msec |
Medium priority alarm
00: 40 msec 01: 60 msec 10: 80 msec 11: 100 msec |
Low priority alarm
00: 40 msec 01: 60 msec 10: 80 msec 11: 100 msec |
| 1 - 0 | PULSE_ON_TIME | W | 00 | High priority alarm
00: 80 msec 01: 103 msec 10: 126 msec 11: 150 msec |
Medium priority alarm
00: 130 msec 01: 153 msec 10: 176 msec 11: 200 msec |
Low priority alarm
00: 130 msec 01: 153 msec 10: 176 msec 11: 200 msec |