JAJSH82A April 2019 – September 2019 DLP3034-Q1
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|
SUPPLY VOLTAGE RANGE | |||||||
VREF | LVCMOS interface power supply voltage(3) | 1.65 | 1.8 | 1.95 | V | ||
VCC | LVCMOS logic power supply voltage(3) | 2.25 | 2.5 | 2.75 | V | ||
VOFFSET | Mirror electrode and HVCMOS voltage(3) | 8.25 | 8.5 | 8.75 | V | ||
VBIAS | Mirror electrode voltage | 15.5 | 16 | 16.5 | V | ||
|VBIAS – VOFFSET| | Supply voltage delta(2) | 8.75 | V | ||||
VRESET | Mirror electrode voltage | –9.5 | –10 | –10.5 | V | ||
VP VT+ | Positive going threshold voltage | 0.4 × VREF | 0.7 × VREF | V | |||
VN VT– | Negative going threshold voltage | 0.3 × VREF | 0.6 × VREF | V | |||
VH ∆VT | Hysteresis voltage (Vp – Vn) | 0.1 × VREF | 0.4 × VREF | V | |||
IOH_TDO | High level output current @ Voh = 2.25 V, TDO, Vcc = 2.25 V | –2 | mA | ||||
IOL_TDO | Low level output current @ Vol = 0.4 V, TDO, Vcc = 2.25 V | 2 | mA | ||||
TEMPERATURE DIODE | |||||||
ITEMP_DIODE | Max current source into temperature diode(4) | 120 | µA | ||||
ENVIRONMENTAL | |||||||
TARRAY | Operating DMD array temperature (1) | –40 | 105 | °C | |||
ILLsub-385nm | Illumination, wavelength < 385 nm | 2.0 | mW/cm2 | ||||
ILL385-to-395nm | Illumination, 385 nm < wavelength < 395 nm | 250 | mW/cm2 | ||||
ILL395-to-400nm | Illumination, 395 nm < wavelength < 400 nm | 800 | mW/cm2 | ||||
ILL400-to-420nmnm | Illumination, 400 nm < wavelength < 420 nm | 8.0 | W/cm2 | ||||
ILLVIS | Illumination, 420 nm < wavelength < 800 nm | Thermally limited(5) | W/cm2 | ||||
ILLOVERFILL | Illumination overfill maximum heat load in areas shown in Figure 1(6) | TARRAY ≤ 75°C | 26 | mW/mm2 | |||
Illumination overfill maximum heat load in areas shown in Figure 1(6) | TARRAY > 75°C | 20 | mW/mm2 |